ZHCSQN0 December 2023 TPS4800-Q1
ADVANCE INFORMATION
In application designs with high side current sense configurations as shown in Figure 7-5 and Figure 7-6 with CTMR = Open, the short-circuit protection delay during power up with output short circuited does not match the specified maximum value of 10 μs.
Testing has shown that the actual short-circuit protection delay during power up by EN/UVLO signal is < 13 μs.
A design fix must be included in the final version of the IC.