ZHCSAK8J December 2003 – June 2022 TPS40054 , TPS40055 , TPS40057
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| INPUT SUPPLY | ||||||
| VIN | Input voltage range, VIN | 8 | 40 | V | ||
| OPERATING CURRENT | ||||||
| IDD | Quiescent current | Output drivers not switching, VFB ≥ 0.75 V | 1.5 | 3 | mA | |
| BP5 | ||||||
| VBP5 | Output voltage | IO ≤ 1 mA | 4.7 | 5 | 5.2 | V |
| OSCILLATOR/RAMP GENERATOR | ||||||
| fOSC | Accuracy | 8 V ≤ VIN ≤ 40 V | 470 | 520 | 570 | kHz |
| VRAMP | PWM ramp voltage(1) | VPEAK – VVAL | 2 | V | ||
| VIH | High-level input voltage, SYNC | 2 | ||||
| VIL | Low-level input voltage, SYNC | 0.8 | V | |||
| ISYNC | Input current, SYNC | 5 | 10 | µA | ||
| Pulse width, SYNC | 50 | ns | ||||
| VRT | RT voltage | 2.38 | 2.5 | 2.58 | V | |
| DMAX | Maximum duty cycle | VFB = 0 V, fSW ≤ 500 kHz | 85% | 94% | ||
| VFB = 0 V, 500 kHz ≤ fSW ≤ 1 MHz(1) | 80% | |||||
| Minimum duty cycle | VFB ≥ 0.75 V | 0% | ||||
| VKFF | Feed-forward voltage | 3.35 | 3.48 | 3.65 | V | |
| IKFF | Feedforward current operating range(1) (2) | 20 | 1100 | µA | ||
| SOFT START | ||||||
| ISS/SD | Soft-start source current | 1.65 | 2.35 | 2.95 | µA | |
| VSS/SD | Soft-start clamp voltage | 3.7 | V | |||
| tDSCH | Discharge time | CSS/SD = 220 pF | 1.6 | 2.2 | 2.8 | µs |
| tSS/SD | Soft-start time | CSS/SD = 220 pF, 0 V ≤ VSS/SD ≤ 1.6 V | 115 | 150 | 215 | |
| BP10 | ||||||
| VBP10 | Output voltage | IO ≤ 1 mA | 9 | 9.6 | 10.3 | V |
| ERROR AMPLIFIER | ||||||
| VFB | Feedback input voltage | 8 V ≤ VIN ≤ 40 V, TA = 25°C | 0.698 | 0.7 | 0.704 | V |
| 8 V ≤ VIN ≤ 40 V, 0°C ≤ TA ≤ 85°C | 0.693 | 0.7 | 0.707 | |||
| 8 V ≤ VIN ≤ 40 V, -40°C≤ TA ≤ 85°C | 0.693 | 0.7 | 0.715 | |||
| GBW | Gain bandwidth(1) | 3 | 5 | MHz | ||
| AVOL | Open loop gain | 60 | 80 | dB | ||
| IOH | High-level output source current | 2 | 4 | mA | ||
| IOL | Low-level output sink current | 2 | 4 | |||
| VOH | High-level output voltage | ISOURCE = 500 µA | 3.2 | 3.5 | V | |
| VOL | Low-level output voltage | ISINK = 500 µA | 0.2 | 0.35 | ||
| IBIAS | Input bias current | VFB = 0.7 V | 100 | 200 | nA | |
| CURRENT LIMIT | ||||||
| ISINK | Current limit sink current | 8.5 | 10 | 11.5 | µA | |
| Propagation delay to output | VILIM = 23.7 V, VSW = (VILIM – 0.5 V) | 300 | ns | |||
| VILIM = 23.7 V, VSW = (VILIM – 2 V) | 200 | |||||
| tON | Switch leading-edge blanking pulse time(1) | 100 | ||||
| tOFF | Off time during a fault (soft-start cycle time) | 7 | cycles | |||
| VOS | Offset voltage SW versus ILIM | TA = 25°C | –90 | –70 | –50 | mV |
| VILIM = 23.6 V, 0°C ≤ TA ≤ 85°C | –120 | –38 | ||||
| VILIM = 23.6 V, -40°C ≤ TA ≤ 85°C | –120 | –20 | ||||
| OUTPUT DRIVER | ||||||
| tLRISE | Low-side driver rise time | CLOAD = 2200 pF | 48 | 96 | ns | |
| tLFALL | Low-side driver fall time | 24 | 48 | |||
| tHRISE | High-side driver rise time | CLOAD = 2200 pF (HDRV – SW) | 48 | 96 | ||
| tHFALL | High-side driver fall time | 36 | 72 | |||
| VOH | High-level output voltage, HDRV | IHDRV = –0.1 A (HDRV – SW) | VBOOST –1.5 V | VBOOST –1 V | V | |
| VOL | Low-level ouput voltage, HDRV | IHDRV = 0.1 A (HDRV – SW) | 0.75 | |||
| VOH | High-level ouput voltage, LDRV | ILDRV = –0.1 A | VBP10 –1.4 V | VBP10 – 1 V | ||
| VOL | Low-level output voltage, LDRV | ILDRV = 0.1 A | 0.5 | |||
| Minimum controllable pulse width | 100 | 150 | ns | |||
| SS/SD SHUTDOWN | ||||||
| VSD | Shutdown threshold voltage | Outputs off | 90 | 125 | 160 | mV |
| VEN | Device active threshold voltage | 190 | 210 | 245 | ||
| BOOST REGULATOR | ||||||
| VBOOST | Output voltage | VIN= 24 V | 31.2 | 32.2 | 33.5 | V |
| RECTIFIER ZERO CURRENT COMPARATOR (TPS40054 ONLY) | ||||||
| VSW | Switch voltage | LDRV output OFF | –10 | –5 | 0 | mV |
| SW NODE | ||||||
| ILEAK | Leakage current(1) (out of pin) | 25 | µA | |||
| THERMAL SHUTDOWN | ||||||
| TSD | Shutdown temperature(1) | 165 | °C | |||
| Hysteresis(1) | 20 | |||||
| UVLO | ||||||
| VUVLO | KFF programmable threshold voltage | RKFF = 28.7 kΩ | 6.95 | 7.5 | 7.95 | V |
| VDD | UVLO, fixed | 7.2 | 7.5 | 7.9 | ||
| VDD | UVLO, hysteresis | 0.46 | ||||