ZHCSAK8J December 2003 – June 2022 TPS40054 , TPS40055 , TPS40057
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
| MIN | MAX | UNIT | |||
|---|---|---|---|---|---|
| VIN | Input voltage | VFB, SS/SD, SYNC | –0.3 | 6 | V |
| VIN, SW | –0.3 | 45 | |||
| SW, transient < 50 ns | –2.5 | ||||
| SW, transient < 50 ns, VVIN < 14 V | –5 | ||||
| KFF, with IIN(max) = – 5 mA | –0.3 | 11 | |||
| VO | Output voltage | COMP, RT, SS/SD | –0.3 | 6 | mA |
| KFF | 5 | ||||
| IO | Output current | RT | 200 | µA | |
| TJ | Maximum junction temperature(2) | 150 | °C | ||
| TJ | Operating junction temperature | –40 | 125 | ||
| Tstg | Storage temperature range | –55 | 150 | °C | |