ZHCSOP8A March 2022 – September 2023 TPS3760
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| Common timing parameters | ||||||
| tCTR | Reset release time delay (CTR/MR) (2) |
VIT = 2.7 V to 36 V CCTR = Open 20% Overdrive from Hysteresis |
100 | µs | ||
| VIT = 800 mV CCTR = Open 20% Overdrive from Hysteresis |
40 | µs | ||||
| tCTS | Sense detect time delay (CTS) (3) |
VIT = 2.7 V to 36 V CCTS = Open 20% Overdrive from VIT |
34 | 90 | µs | |
| VIT = 800 mV CCTS = Open 20% Overdrive from VIT |
8 | 17 | µs | |||
| tSD | Startup Delay (4) | CCTR/MR = Open |
2 | ms | ||