ZHCSOP8A March 2022 – September 2023 TPS3760
PRODUCTION DATA
| PIN | SOT23 (DYY) | I/O | DESCRIPTION |
|---|---|---|---|
| NAME | NO. | ||
| VDD | 1 | I | Input Supply Voltage: Bypass with a 0.1 µF capacitor to GND. |
| SENSE | 3 | I | Sense Voltage: The voltage monitored by this pin is compared to the internal voltage threshold, Vth, that is determined by an internal voltage divider for fixed variants or an external voltage divider for adjustable variants. When the SENSE pin detects a fault, RESET/RESET asserts after the sense time delay, set by CTS. When the voltage on the SENSE pin transitions back past Vth and hysteresis, VHYS, RESET/RESET deasserts after the reset time delay, set by CTR. For noisy applications, placing a 10 nF to 100 nF ceramic capacitor close to this pin may be needed for optimum performance. Sensing Topology: Overvoltage (OV) or Undervoltage (UV) |
| RESET/RESET | 6 | O | Output Reset Signal: See Device Comparison for output topology options. RESET/RESET asserts when SENSE crosses the voltage threshold after the sense time delay, set by CTS. RESET/RESET remains asserted for the reset time delay period after SENSE transitions out of a fault condition. For active low open-drain reset output, an external pullup resistor is required. Do not place external pullup resistors on push-pull outputs. Output topology: Open Drain or Push Pull, Active Low or Active High |
| CTS /LATCH | 10 | O | SENSE Time Delay: Capacitor programmable sense delay: CTS pin offers a user-adjustable sense delay time when asserting a reset condition. Connecting this pin to a ground-referenced capacitor sets the RESET/RESET delay time to assert. LATCH: CTS functionality is disabled in latch capable devices. When latch mode is activated, RESET/RESET will not de-assert even if the fault is cleared. To activate latch mode, the LATCH pin has to be driven low, to at least 1.4V. It is recommended to have a 10kΩ pull-down to ground. To deactivate latch mode, a 2.1V or greater for 3µs has to be applied to the LATCH pin while SENSE pin is not detecting a fault. RESET/RESET will de-assert with delay tctr starting on the rising edge of the deactivating signal. |
| CTR /MR | 9 | - | RESET Time Delay: User-programmable reset time delay for RESET/RESET. Connect an external capacitor for adjustable time delay or leave the pin floating for the shortest delay. Manual Reset: If this pin is driven low, the RESET/RESET output will reset and become asserted. The pin can be left floating or be connected to a capacitor. This pin should not be driven high. |
| GND | 8, 13 | - | Ground. All GND pins must be electrically connected to the board ground. |
| NC | 2, 4, 5, 7, 11,12, 14 | - | NC stands for “No Connect.” The pins are to be left floating. |