ZHCSIZ9D November 2018 – March 2021 TPS3703-Q1
PRODUCTION DATA
Table 12-1 shows how to decode the function of the device based on its part number.
| DESCRIPTION | NOMENCLATURE | VALUE | |
|---|---|---|---|
| TPS3703 | TPS3703 | ||
| Time delay options: Every part has two fixed time delay and adjustable delay option via external capacitor Part number | Window (OV & UV) | A | CT pin open = 10 ms, CT pin tied to VDD = 200 ms CT programable with external capacitor |
| B | CT pin open = 1 ms, CT pin tied to VDD = 20 ms CT programable with external capacitor | ||
| C | CT pin open = 5 ms, CT pin tied to VDD = 100 ms CT programable with external capacitor | ||
| D | CT pin open = 50 µs, CT pin tied to VDD = 50 µs CT not programable | ||
| UV only | E | CT pin open = 10 ms, CT pin tied to VDD = 200 ms CT programable with external capacitor | |
| F | CT pin open = 1 ms, CT pin tied to VDD = 20 ms CT programable with external capacitor | ||
| G | CT pin open = 5 ms, CT pin tied to VDD = 100 ms CT programable with external capacitor | ||
| H | CT pin open = 50 µs, CT pin tied to VDD = 50 µs CT not programable | ||
| Tolerance options: Trigger or threshold voltage as a percentage of the monitored threshold voltage | 3 | Window threshold from nominal value = OV : 3%; UV: –3% | |
| 4 | Window threshold from nominal value = OV : 4%; UV: –4% | ||
| 5 | Window threshold from nominal value = OV : 5%; UV: –5% | ||
| 6 | Window threshold from nominal value = OV : 6%; UV: –6% | ||
| 7 | Window threshold from nominal value = OV : 7%; UV: –7% | ||
| Nominal monitor threshold voltage option | 050 | 0.50 V | |
| 055 | 0.55 V | ||
| 060 | 0.60 V | ||
| 065 | 0.65 V | ||
| 070 | 0.70 V | ||
| 075 | 0.75 V | ||
| 080 | 0.80 V | ||
| 085 | 0.85 V | ||
| 090 | 0.90 V | ||
| 095 | 0.95 V | ||
| 100 | 1.00 V | ||
| 105 | 1.05 V | ||
| 110 | 1.10 V | ||
| 115 | 1.15 V | ||
| 120 | 1.20 V | ||
| 125 | 1.25 V | ||
| 130 | 1.30 V | ||
| 150 | 1.50 V | ||
| 180 | 1.80 V | ||
| 250 | 2.50 V | ||
| 280 | 2.80 V | ||
| 290 | 2.90 V | ||
| 330 | 3.30 V | ||
| 500 | 5.00 V | ||
| Package | DSE | WSON - 6 pin (1.5 mm × 1.5 mm) | |
| Reel | R | Large reel | |
| Automotive version | Q1 | Q100 AEC | |