ZHCSD99A January 2015 – February 2024 TPS3702
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|
| VDD | Supply pin voltage | 2 | 18 | V | |
| VSENSE | Input pin voltage | 0 | 6.5 | V | |
| VSET | SET pin voltage | 0 | 6.5 | V | |
| VUV, VOV | Output pin voltage | 0 | 18 | V | |
| IUV, IOV | Output pin current | 0.3 | 10 | mA | |
| RPU | Pull-up resistor | 2.2 | 10,000 | kΩ | |