SLVS227F August   1999  – December 2020

PRODUCTION DATA  

  1. 1Features
  2. 2Applications
  3. 3Description
  4. 4Revision History
  5. 5Device Comparison
  6. 6Pin Configuration and Functions
  7. 7Specifications
    1. 7.1 Absolute Maximum Ratings
    2. 7.2 ESD Ratings for TPS3123
    3. 7.3 Recommended Operating Conditions
    4. 7.4 Dissipation Rating Table
    5. 7.5 Electrical Characteristics
    6. 7.6 Timing Requirements
    7. 7.7 Switching Characteristics
    8. 7.8 Timing Diagrams
    9. 7.9 Typical Characteristics
  8. 8Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Manual Reset ( MR)
      2. 8.3.2 Active-High or Active-Low Output
      3. 8.3.3 Push-Pull or Open-Drain Output
      4. 8.3.4 Watchdog Timer (WDI)
    4. 8.4 Device Functional Modes
  9. 9Device and Documentation Support

封装选项

请参考 PDF 数据表获取器件具体的封装图。

机械数据 (封装 | 引脚)
  • DBV|5
散热焊盘机械数据 (封装 | 引脚)
订购信息

Switching Characteristics

at RL = 1 MΩ, CL = 50 pF, TA = +25°C.
PARAMETERTEST CONDITIONSMINTYPMAXUNIT
ttoutWatchdog time outVDD ≥ VIT– + 0.2 V,
See timing diagram
0.81.42.1s
tdDelay timeVDD > VIT– + 0.2 V,
See timing diagram
100180260ms
tPHLPropagation delay time, high-to-low-level outputMR to RESET delay (TPS3123/5/6/8)VDD ≥ VIT–+ 0.2 V,
VIL = 0.2 × VDD,
VIH = 0.8 × VDD
0.1μs
tPLHPropagation delay time, low-to-high-level outputMR to RESET delay (TPS3125/6)0.1
tPHLPropagation delay time, high-to-low-level outputVDD to RESET delayVIL = VIT– – 0.2 V,
VIH = VIT– + 0.2 V
10μs
tPLHPropagation delay time, low-to-high-level outputVDD to RESET delay (TPS3124/5/6)10