ZHCSMK7C November 2020 – December 2021 TPS2661
PRODUCTION DATA
PART NUMBER | EN PIN | LOOP TESTING WITHOUT ±Vs SUPPLIES (LOOP POWER MODE) | EXTENDED OVERLOAD DURATION FOR FIRST OVERLOAD EVENT | LATCH-OFF or AUTO-RETRY WITH INPUT < –Vs | APPLICATION |
---|---|---|---|---|---|
TPS26610 | No | Yes | No | Latch-off | Current Inputs. See Typical Application: Analog Input Protection for Current Inputs with TPS26610. |
TPS26611 | Yes | No | No | Latch-off | Multiplexed voltage and current inputs. Analog outputs. See Typical Application: Analog Input Protection for Multiplexed Current and Voltage Inputs with TPS26611. |
TPS26612 | Yes | No | Yes. Overload expiry time is increased up to 5 s (tAR_dis). | Latch-off | Power supply protection for transmitters and Analog outputs. See Power Supply Protection of 2-Wire Transmitter with TPS26612. |
TPS26613 | No | Yes | No | Auto-retry | Current inputs |
TPS26614 | Yes | No | No | Auto-retry | Multiplexed voltage and current inputs. Analog outputs |