ZHCSCQ0 August   2014 TPS25921A , TPS25921L

PRODUCTION DATA.  

  1. 1 特性
  2. 2 应用范围
  3. 3 说明
  4. 4 应用电路原理图
  5. 5 修订历史记录
  6. 6 Pin Configuration and Functions
  7. 7 Specifications
    1. 7.1 Absolute Maximum Ratings
    2. 7.2 Handling Ratings
    3. 7.3 Recommended Operating Conditions
    4. 7.4 Thermal Characteristics
    5. 7.5 Electrical Characteristics
    6. 7.6 Timing Requirements
    7. 7.7 Typical Characteristics
  8. 8 Parametric Measurement Information
  9. 9 Detailed Description
    1. 9.1 Overview
    2. 9.2 Functional Block Diagram
    3. 9.3 Feature Description
      1. 9.3.1 Enable and Adjusting Undervoltage Lockout (UVLO)
      2. 9.3.2 Overvoltage Protection (OVP)
      3. 9.3.3 Hot Plug-in and In-Rush Current Control
      4. 9.3.4 Overload and Short Circuit Protection :
        1. 9.3.4.1 Overload Protection
        2. 9.3.4.2 Short Circuit Protection
        3. 9.3.4.3 Start-Up with Short on Output
        4. 9.3.4.4 Constant Current Limit Behavior during Overcurrent Faults
      5. 9.3.5 FAULT Response
      6. 9.3.6 IN, OUT and GND Pins
      7. 9.3.7 Thermal Shutdown:
    4. 9.4 Device Functional Modes
      1. 9.4.1 Shutdown Control
      2. 9.4.2 Operational Overview of Device Functions
  10. 10Applications and Implementation
    1. 10.1 Application Information
    2. 10.2 Typical Application
      1. 10.2.1 Precision Current Limiting and Protection for White Goods
        1. 10.2.1.1 Design Requirements
        2. 10.2.1.2 Detailed Design Procedure
          1. 10.2.1.2.1 Step by Step Design Procedure
          2. 10.2.1.2.2 Programming the Current-Limit Threshold: R(ILIM) Selection
          3. 10.2.1.2.3 Undervoltage Lockout and Overvoltage Set Point
          4. 10.2.1.2.4 Setting Output Voltage Ramp time (tSS)
            1. 10.2.1.2.4.1 Case1: Start-up Without Load: Only Output Capacitance C(OUT) Draws Current During Start-up
            2. 10.2.1.2.4.2 Case 2: Start-up With Load: Output Capacitance C(OUT) and Load Draws Current During Start-up
          5. 10.2.1.2.5 Support Component Selections - R4 and CIN
        3. 10.2.1.3 Application Curves
  11. 11System Examples
    1. 11.1 Protection and Current Limiting for Primary-Side Regulated Power Supplies
    2. 11.2 Precision Current Limiting in Intrinsic Safety Applications
    3. 11.3 Smart Load Switch
  12. 12Power Supply Recommendations
    1. 12.1 Transient Protection
    2. 12.2 Output Short-Circuit Measurements
  13. 13Layout
    1. 13.1 Layout Guidelines
    2. 13.2 Layout Example
  14. 14器件和文档支持
    1. 14.1 相关链接
    2. 14.2 Trademarks
    3. 14.3 Electrostatic Discharge Caution
    4. 14.4 术语表
  15. 15机械封装和可订购信息

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

10 Applications and Implementation

10.1 Application Information

The TPS25921x is a smart eFuse. It is typically used for Hot-Swap and Power rail protection applications. It operates from 4.5 V to 18 V with programmable current limit, overvoltage and undervoltage protection. The device aids in controlling the in-rush current and provides precise current limiting during overload conditions for systems such as White Goods, Set-Top-Box, DTVs, Gaming Consoles, SSDs/HDDs and Smart Meters. The device also provides robust protection for multiple faults on the sub-system rail.

The following design procedure can be used to select component values for the device.

Alternatively, the WEBENCH® software may be used to generate a complete design. The WEBENCH® software uses an iterative design procedure and accesses a comprehensive database of components when generating a design. Additionally, a spreadsheet design tool TPS25921 Design Calculator is available on web folder.

This section presents a simplified discussion of the design process.

10.2 Typical Application

10.2.1 Precision Current Limiting and Protection for White Goods

Application_Schematic_slvsce1.gif
1. CIN: Optional and only for noise suppression.
Figure 30. Typical Application Schematics: eFuse for White Goods

10.2.1.1 Design Requirements

Table 2. Design Parameters

DESIGN PARAMETER EXAMPLE VALUE
Input voltage range, V(IN) 12 V
Undervoltage lockout set point, V(UV) 8 V
Overvoltage protection set point , V(OV) 17 V
Load at Start-Up , RL(SU) 24 Ω
Current limit, ILIMIT 1 A
Load capacitance , C(OUT) 100 µF
Maximum ambient temperatures , TA 85°C

10.2.1.2 Detailed Design Procedure

The following design procedure can be used to select component values for the TPS25921A and TPS25921L.

10.2.1.2.1 Step by Step Design Procedure

To begin the design process a few parameters must be decided upon. The designer needs to know the following:

  • Normal input operation voltage
  • Maximum output capacitance
  • Maximum current Limit
  • Load during start-up
  • Maximum ambient temperature of operation

This design procedure below seeks to control the junction temperature of device under both static and transient conditions by proper selection of output ramp-up time and associated support components. The designer can adjust this procedure to fit the application and design criteria.

10.2.1.2.2 Programming the Current-Limit Threshold: R(ILIM) Selection

The R(ILIM) resistor at the ILIM pin sets the over load current limit, this can be set using Equation 5.

Equation 8. q7_lvsce1.gif

Choose closest standard value: 95.3 kΩ, 1% standard value resistor.

10.2.1.2.3 Undervoltage Lockout and Overvoltage Set Point

The undervoltage lockout (UVLO) and overvoltage trip point are adjusted using the external voltage divider network of R1, R2 and R3 as connected between IN, ENUV, OVP and GND pins of the device. The values required for setting the undervoltage and overvoltage are calculated solving Equation 9 and Equation 10.

Equation 9. eq_10_slvsce9.gif
Equation 10. eq_11_slvsce9.gif

For minimizing the input current drawn from the power supply {I(R123) = V(IN)/(R1 + R2 + R3)}, it is recommended to use higher values of resistance for R1, R2 and R3.

However, leakage currents due to external active components connected to the resistor string can add error to these calculations. So, the resistor string current, I(R123) must be chosen to be 20x greater than the leakage current expected.

From the device electrical specifications, V(OVPR) = 1.40 V and V(ENR) = 1.40 V. For design requirements, V(OV) is 17 V and V(UV) is 8 V. To solve the equation, first choose the value of R3 = 47 kΩ and use Equation 9 to solve for (R1 + R2) = 523.71 kΩ. Use Equation 10 and value of (R1 + R2) to solve for R2 = 52.88 kΩ and finally R1= 470.83 kΩ.

Using the closest standard 1% resistor values gives R1 = 470 kΩ, R2 = 53 kΩ, and R3 = 47 kΩ.

The power failure threshold is detected on the falling edge of supply. This threshold voltage is 4% lower than the rising threshold, V(UV). This is calculated using Equation 11.

Equation 11. V(PFAIL) = 0.96 x V(UV)

Power fail threshold set is : 7.68 V

10.2.1.2.4 Setting Output Voltage Ramp time (tSS)

For a successful design, the junction temperature of device should be kept below the absolute-maximum rating during both dynamic (start-up) and steady state conditions. Dynamic power stresses often are an order of magnitude greater than the static stresses, so it is important to determine the right start-up time and in-rush current limit required with system capacitance to avoid thermal shutdown during start-up with and without load.

The ramp-up capacitor C(SS) needed is calculated considering the two possible cases:

10.2.1.2.4.1 Case1: Start-up Without Load: Only Output Capacitance C(OUT) Draws Current During Start-up

During start-up, as the output capacitor charges, the voltage difference across the internal FET decreases, and the power dissipated decreases as well. Typical ramp-up of output voltage V(OUT) with inrush current limit of 0.5A and power dissipated in the device during start-up is shown in Figure 31. The average power dissipated in the device during start-up is equal to area of triangular plot (red curve in Figure 32) averaged over tSS.

Typical StartUp Without Load.png
V(IN) = 12 V C(SS) = 1 nF C(OUT)=100 µF
Figure 31. Start-up Without Load
C059_SLVSCE1.png
V(IN) = 12 V C(SS) = 1 nF C(OUT)=100 µF
Figure 32. PD(INRUSH) Due to Inrush Current

For TPS25921 device, the inrush current is determined as,

Equation 12. q17_lvsce1.gif

Power dissipation during start-up is:

Equation 13. eq_15_slvsce9.gif

Equation 13 assumes that load does not draw any current until the output voltage has reached its final value.

10.2.1.2.4.2 Case 2: Start-up With Load: Output Capacitance C(OUT) and Load Draws Current During Start-up

When load draws current during the turn-on sequence, there will be additional power dissipated. Considering a resistive load RL(SU) during start-up, load current ramps up proportionally with increase in output voltage during tSS time. Typical ramp-up of output voltage, load current and power dissipation in the device is shown in Figure 33 and power dissipation with respect to time is plotted in Figure 34. The additional power dissipation during start-up phase is calculated as follows.

Equation 14. q18_lvsce1.gif
Equation 15. q19_lvsce1.gif

Where RL(SU) is the load resistance present during start-up. Average energy loss in the internal FET during charging time due to resistive load is given by:

Equation 16. q20_lvsce1.gif
Typical StartUp With Load.png
V(IN) = 12 V C(SS) = 1 nF , C(OUT)=100 µF RL(SU) = 24 Ω
Figure 33. Start-up With Load
C060_SLVSCE1.png
V(IN) = 12 V C(SS) = 1 nF RL(SU) = 24 Ω
Figure 34. PD(LOAD) in Device during Start-up with Load

On solving Equation 16 the average power loss in the internal FET due to load is:

Equation 17. eq_19_slvsce9.gif

Total power dissipated in the device during startup is:

Equation 18. eq_20_slvsce9.gif

Total current during startup is given by:

Equation 19. eq_21_slvsce9.gif

If I(STARTUP) > ILIMIT, the device limits the current to ILIMIT and the current limited charging time is determined by:

Equation 20. eq21_slvsce1.gif

The power dissipation, with and without load, for selected start-up time should not exceed the shutdown limits as shown in Figure 35.

G013_slvsce1.gifFigure 35. Thermal Shutdown Limit Plot

For the design example under discussion,

Select ramp-up capacitor C(SS) = 1nF, using Equation 2.

Equation 21. q8_lvsce1.gif

The inrush current drawn by the load capacitance (C(OUT)) during ramp-up using Equation 3.

Equation 22. q9_lvsce1.gif

The inrush Power dissipation is calculated, using Equation 13.

Equation 23. q10_lvsce1.gif

For 2.72 W of power loss, the thermal shut down time of the device should not be less than the ramp-up time tSS to avoid the false trip at maximum operating temperature. From thermal shutdown limit graph Figure 35 at
TA = 85°C, for 2.72 W of power the shutdown time is ~170 ms. So it is safe to use 2.64 ms as start-up time without any load on output.

Considering the start-up with load 24 Ω, the additional power dissipation, when load is present during start up is calculated, using Equation 17.

Equation 24. q11_lvsce1.gif

The total device power dissipation during start up is:

Equation 25. q12_lvsce1.gif

From thermal shutdown limit graph at TA = 85°C, the thermal shutdown time for 3.72 W is close to 60 ms. It is safe to have 30% margin to allow for variation of system parameters such as load, component tolerance, and input voltage. So it is well within acceptable limits to use the 1 nF capacitor with start-up load of 24 Ω.

If there is a need to decrease the power loss during start-up, it can be done with increase of C(SS) capacitor.

To illustrate, choose C(SS) = 4.7 nF as an option and recalculate:

Equation 26. q13_lvsce1.gif
Equation 27. q14_lvsce1.gif
Equation 28. q15_lvsce1.gif
Equation 29. q11_lvsce1.gif
Equation 30. q16_lvsce1.gif

From thermal shutdown limit graph at TA = 85°C, the shutdown time for 1.61 W power dissipation is ~1000 ms, which increases the margins further for shutdown time and ensures successful operation during start up and steady state conditions.

The spreadsheet tool available on the web can be used for iterative calculations.

10.2.1.2.5 Support Component Selections - R4 and CIN

Reference to application schematics, R4 is required only if FLT is used; The resistor serves as pull-up for the open-drain output driver. The current sunk by this pin should not exceed 100 mA (refer to the Absolute Maximum Ratings table). CIN is a bypass capacitor to help control transient voltages, unit emissions, and local supply noise. Where acceptable, a value in the range of 0.001 μF to 0.1 μF is recommended for C(IN).

10.2.1.3 Application Curves

A01_HotPlug_StartUp_100uF_WithoutLoad.png
Figure 36. Hot-Plug Start-Up: Output Ramp Without Load on Output
A03_OVP_12Vto18V_1ACurrentLimit_18OhmLoad1.png
Figure 38. Overvoltage Shutdown
A05_OverLoad_Step_19Ohmto9Ohm_Back.png
Figure 40. Over Load: Step Change in Load from 19 Ω to 9 Ω Back
A07_Hot_Short_Fast Trip_Current Regulation.png
Figure 42. Hot Short: Fast Trip and Current Regulation
A09_HotShort_AutoRetry_Recovery.png
Figure 44. Hot Short: Auto-Retry and Recovery from Short Circuit - TPS25921A
A11_Hotplug_In_with_Short_On_Output_AutoRetry.png
Figure 46. Hot Plug-in with Short on Output: Auto-Retry - TPS25921A
A02_HotPlug_StartUp_100uF_With24OhmLoad.png
Figure 37. Hot-Plug Start-Up: Output Ramp With 24 Ω Load at Start Up
A04_OVP_18Vto12V_1ACurrentLimit_18OhmLoad1.png
Figure 39. Overvoltage Recovery
A06_OverLoad_Step_19Ohmto9Ohm_Retry_Recovery.png
Figure 41. Overload Condition: Auto Retry and Recovery - TPS25921A
A08_HotShort_Latched.png
Figure 43. Hot Short: Latched - TPS25921L
A10_Hotplug_In_with_Short_On_Output.png
Figure 45. Hot Plug-in with Short on Output: Latched - TPS25921L