ZHCSOR0 August 2021 TPS25868-Q1 , TPS25869-Q1
PRODUCTION DATA
The function of the configuration channel is to detect connections and configure the interface across the USB Type-C cables and connectors.
Functionally, the Configuration Channel (CC) is used to serve the following purposes:
Typical flow of DFP-to-UFP configuration is shown in Figure 10-13.
Figure 10-13 Flow of DFP-to-UFP Configuration