ZHCSTM4A October 2023 – March 2024 TPS25751
PRODUCTION DATA
The TPS25751 can operate in one of three different power states: Active, Idle, or Sleep. The Modern Standby mode is a special case of the Idle mode. The functionality available in each state is summarized in Table 8-7. The device automatically transitions between the three power states based on the circuits that are active and required. See Figure 8-33. In the Sleep state, the TPS25751 detects a Type-C connection. Transitioning between the Active mode to Idle mode requires a period of time (T) without any of the following activity:
ACTIVE SOURCE MODE(1) | ACTIVE SINK MODE5 | IDLE SOURCE MODE | IDLE SINK MODE | MODERN STANDBY SOURCE MODE3 | MODERN STANDBY SINK MODE4 | SLEEP MODE2 | |
---|---|---|---|---|---|---|---|
PP_5V | enabled | disabled | enabled | disabled | enabled | disabled | disabled |
PP_HV (TPS25751D) | disabled | enabled | disabled | enabled | disabled | disabled | disabled |
PP_EXT (TPS25751S) | disabled | enabled | disabled | enabled | disabled | disabled | disabled |
PP_CABLE | enabled | enabled | enabled | enabled | disabled | disabled | disabled |
external CC1 termination | Rd | Rp 3.0A | Rd | Rp 3.0A | open | open | open |
external CC2 termination | open | open | open | open | open | open | open |