ZHCS981A JUNE   2012  – August 2016 TPS2511

PRODUCTION DATA.  

  1. 1 特性
  2. 2 应用范围
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
    6. 6.6 Switching Characteristics
    7. 6.7 Typical Characteristics
  7. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Overcurrent Protection
      2. 7.3.2 Current Limit Threshold
      3. 7.3.3 Current-Sensing Report (CS)
      4. 7.3.4 Undervoltage Lockout (UVLO) and Enable (EN)
      5. 7.3.5 Soft Start, Reverse Blocking, and Discharge Output
      6. 7.3.6 Thermal Sense
      7. 7.3.7 VBUS Voltage Drop Compensation
      8. 7.3.8 Divide Mode Selection of 5-W and 10-W USB Chargers
    4. 7.4 Device Functional Modes
      1. 7.4.1 Dedicated Charging Port (DCP)
        1. 7.4.1.1 Short the D+ Line to the D- Line
        2. 7.4.1.2 Divider1 (DCP Applying 2 V on D+ Line and 2.7 V on D- Line) or Divider2 (DCP Applying 2.7 V on D+ Line and 2 V on D- Line)
        3. 7.4.1.3 Applying 1.2 V to the D+ Line and 1.2 V to the D- Line
      2. 7.4.2 DCP Auto-Detect
  8. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 Input and Output Capacitance
      3. 8.2.3 Application Curves
  9. 9 Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11器件和文档支持
    1. 11.1 文档支持
      1. 11.1.1 相关文档
    2. 11.2 接收文档更新通知
    3. 11.3 社区资源
    4. 11.4 商标
    5. 11.5 静电放电警告
    6. 11.6 Glossary
  12. 12机械、封装和可订购信息

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

Pin Configuration and Functions

DGN Package
8-Pin MSOP With PowerPAD™
Top View
TPS2511 pin_dgn8_lusb18.gif

Pin Functions

PIN TYPE(1) DESCRIPTION
NAME NO.
CS 4 O Active-low, open-drain output. When OUT current is more than approximately half of the current limit set by a resistor on ILIM_SET pin, the output is active low. Maximum sink current is 10 mA.
DM 7 I/O Connected to the D– or D+ line of USB connector. Provide the correct voltage with an attached portable equipment for DCP detection, high impedance while disabled.
DP 6 I/O Connected to the D+ or D– line of USB connector. Provide the correct voltage with an attached portable equipment for DCP detection, high impedance while disabled.
EN 5 I Logic-level control input. When it is high, turns power switch on, when it is low, turns power switch off and turns DP and DM into the high impedance state.
GND 1 G Ground connection.
ILIM_SET 2 I External resistor used to set current limiting Threshold. TI recommends 16.9 kΩ ≤ RILIM_SET ≤ 750 kΩ.
IN 3 P Power supply input voltage connected to the power switch. Connect a ceramic capacitor with a value of 0.1-µF or greater from the IN pin to GND as close to the device as possible.
OUT 8 O Power-switch output. Connect to VBUS of USB
PowerPAD PowerPAD G Ground connection.
G = Ground, I = Input, O = Output, P = Power