ZHCS981A JUNE   2012  – August 2016 TPS2511

PRODUCTION DATA.  

  1. 1 特性
  2. 2 应用范围
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
    6. 6.6 Switching Characteristics
    7. 6.7 Typical Characteristics
  7. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Overcurrent Protection
      2. 7.3.2 Current Limit Threshold
      3. 7.3.3 Current-Sensing Report (CS)
      4. 7.3.4 Undervoltage Lockout (UVLO) and Enable (EN)
      5. 7.3.5 Soft Start, Reverse Blocking, and Discharge Output
      6. 7.3.6 Thermal Sense
      7. 7.3.7 VBUS Voltage Drop Compensation
      8. 7.3.8 Divide Mode Selection of 5-W and 10-W USB Chargers
    4. 7.4 Device Functional Modes
      1. 7.4.1 Dedicated Charging Port (DCP)
        1. 7.4.1.1 Short the D+ Line to the D- Line
        2. 7.4.1.2 Divider1 (DCP Applying 2 V on D+ Line and 2.7 V on D- Line) or Divider2 (DCP Applying 2.7 V on D+ Line and 2 V on D- Line)
        3. 7.4.1.3 Applying 1.2 V to the D+ Line and 1.2 V to the D- Line
      2. 7.4.2 DCP Auto-Detect
  8. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 Input and Output Capacitance
      3. 8.2.3 Application Curves
  9. 9 Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11器件和文档支持
    1. 11.1 文档支持
      1. 11.1.1 相关文档
    2. 11.2 接收文档更新通知
    3. 11.3 社区资源
    4. 11.4 商标
    5. 11.5 静电放电警告
    6. 11.6 Glossary
  12. 12机械、封装和可订购信息

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

Layout

Layout Guidelines

  • TPS2511 placement. Place the TPS2511 near the USB output connector and at least 22-µF OUT pin filter capacitor. Connect the exposed PowerPAD to the GND pin and to the system ground plane using a via array.
  • IN pin bypass capacitance. Place the 0.1-µF bypass capacitor near the IN pin and make the connection using a low-inductance trace.
  • ILIM_SET pin connection. Current limit setpoint accuracy can be compromised by stray leakage from a higher voltage source to the ILIM_SET pin. Ensure that there is adequate spacing between IN pin copper or trace and ILIM_SET pin trace to prevent contaminant buildup during the PCB assembly process. The traces routing the RILIM resistor to the device must be as short as possible to reduce parasitic effects on the current limit accuracy.
  • DP and DM consideration. Route these traces as differential micro-strips. For DP and DM, there is no internal IEC ESD cell, refer to application note Effective System ESD Protection Guidelines:TPS251x USB Charging Port Controllers for these 2 pins' IEC ESD design guideline.

Layout Example

For the trace routing of DP and DM, no strictly request must route these traces as micro-strips with nominal differential impedance of 90 Ω because no USB 2.0 high-speed data transmission on these data line. But because there is no internal IEC ESD cell, TI recommends placing IEC ESD cell on DP and DM trace close to USB connector.

TPS2511 layout_example_slusb18.gif Figure 33. Layout Recommendation