ZHCSP18A November 2021 – June 2022 TPS22953-Q1 , TPS22954-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| VIN = 5 V, VEN = VBIAS = 2.5 V, TA = 25°C | ||||||
| tON | Turn-On time | RL = 10 Ω, CL = 0.1 µF, CT = 1000 pF | 1265 | µs | ||
| tOFF | Turn-Off time | RL = 10 Ω, CL = 0.1 µF, CT = 1000 pF | 6 | µs | ||
| tR | VOUT Rise time | RL = 10 Ω, CL = 0.1 µF, CT = 1000 pF | 1492 | µs | ||
| tF | VOUT Fall time | RL = 10 Ω, CL = 0.1 µF, CT = 1000 pF | 2.2 | µs | ||
| tD | Delay time | RL = 10 Ω, CL = 0.1 µF, CT = 1000 pF | 519 | µs | ||
| VIN = 2.5 V, VEN = VBIAS = 5 V, TA = 25°C | ||||||
| tON | Turn-On time | RL = 10 Ω, CL = 0.1 µF, CT = 1000 pF | 813 | µs | ||
| tOFF | Turn-Off time | RL = 10 Ω, CL = 0.1 µF, CT = 1000 pF | 6.1 | µs | ||
| tR | VOUT Rise time | RL = 10 Ω, CL = 0.1 µF, CT = 1000 pF | 765 | µs | ||
| tF | VOUT Fall time | RL = 10 Ω, CL = 0.1 µF, CT = 1000 pF | 2.2 | µs | ||
| tD | Delay time | RL = 10 Ω, CL = 0.1 µF, CT = 1000 pF | 430 | µs | ||
| VIN = 0.7 V, VEN = 5 V, VBIAS = 5 V, TA = 25°C | ||||||
| tON | Turn-On time | RL = 10 Ω, CL = 0.1 µF, CT = 1000 pF | 476 | µs | ||
| tOFF | Turn-Off time | RL = 10 Ω, CL = 0.1 µF, CT = 1000 pF | 6.2 | µs | ||
| tR | VOUT Rise time | RL = 10 Ω, CL = 0.1 µF, CT = 1000 pF | 245 | µs | ||
| tF | VOUT Fall time | RL = 10 Ω, CL = 0.1 µF, CT = 1000 pF | 2.1 | µs | ||
| tD | Delay time | RL = 10 Ω, CL = 0.1 µF, CT = 1000 pF | 353 | µs | ||
| VIN = 2.5 V, VEN = 5 V, VBIAS = 2.5 V, TA = 25°C | ||||||
| tON | Turn-On time | RL = 10 Ω, CL = 0.1 µF, CT = 1000 pF | 813 | µs | ||
| tOFF | Turn-Off time | RL = 10 Ω, CL = 0.1 µF, CT = 1000 pF | 4.9 | µs | ||
| tR | VOUT Rise time | RL = 10 Ω, CL = 0.1 µF, CT = 1000 pF | 765 | µs | ||
| tF | VOUT Fall time | RL = 10 Ω, CL = 0.1 µF, CT = 1000 pF | 2.2 | µs | ||
| tD | Delay time | RL = 10 Ω, CL = 0.1 µF, CT = 1000 pF | 430 | µs | ||
| VIN = 0.7 V, VEN = 5 V, VBIAS = 2.5 V, TA = 25°C | ||||||
| tON | Turn-On time | RL = 10 Ω, CL = 0.1 µF, CT = 1000 pF | 476 | µs | ||
| tOFF | Turn-Off time | RL = 10 Ω, CL = 0.1 µF, CT = 1000 pF | 6.1 | µs | ||
| tR | VOUT Rise time | RL = 10 Ω, CL = 0.1 µF, CT = 1000 pF | 245 | µs | ||
| tF | VOUT Fall time | RL = 10 Ω, CL = 0.1 µF, CT = 1000 pF | 2.1 | µs | ||
| tD | Delay time | RL = 10 Ω, CL = 0.1 µF, CT = 1000 pF | 353 | µs | ||