ZHCSXY6B May 2005 – March 2025 TPIC6596
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
over operating free-air temperature range (unless otherwise noted)(1)(2)
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| VCC | Logic supply voltage | 7 | V | |
| VI | Logic input voltage range | -0.3 | 7 | V |
| VDS | Power DMOS drain-to-source voltage | 45 | V | |
| Continuous source-drain diode anode current | 1 | A | ||
| Pulsed source-drain diode anode current | 2 | A | ||
| Pulsed drain current, each output, all outputs on, see also (3) | 750 | mA | ||
| IDn | Continuous drain current, each output, all outputs on, TA = 25° | 250 | mA | |
| IDM, | Peak drain current single output, TA = 25°C (See (3)) | 2 | A | |
| EAS | Single-pulse avalanche energy (See (4)) | 75 | mJ | |
| IAS | Avalanche current (See (4)) | 1 | A | |
| Continuous total power dissipation | see Section 5.2 | (5) | ||
| TJ | Operating virtual junction temperature range | -40 | 150 | °C |
| Tstg | Storage temperature | −65 | 150 | °C |
| Lead temperature 1, 6mm (1/16 inch) from case for 10 seconds | 260 | °C | ||