SLVSBP3C December   2012  – May 2015 TPD5S116

PRODUCTION DATA.  

  1. 1 Features
  2. 2 Applications
  3. 3 Description
  4. 4 Simplified Schematic
  5. 5 Revision History
  6. 6 Pin Configuration and Functions
  7. 7 Specifications
    1. 7.1  Absolute Maximum Ratings
    2. 7.2  ESD Ratings
    3. 7.3  Recommended Operating Conditions
    4. 7.4  Thermal Information
    5. 7.5  Electrical Characteristics
    6. 7.6  Voltage Level Shifter, SCL, SDA Lines
    7. 7.7  Voltage Level Shifter, CEC Line
    8. 7.8  Voltage Level Shifter, HPD Line
    9. 7.9  EN
    10. 7.10 Utility Pin
    11. 7.11 I/O Capacitances
    12. 7.12 Dynamic Load Characteristics
    13. 7.13 SCL, SDA Lines, VCCA = 1.2 V
    14. 7.14 CEC Line, VCCA = 1.2 V
    15. 7.15 HPD Line, VCCA = 1.2 V
    16. 7.16 SCL, SDA Lines, VCCA = 1.5 V
    17. 7.17 CEC Line, VCCA = 1.5 V
    18. 7.18 HPD Line, VCCA = 1.5 V
    19. 7.19 SCL, SDA Lines, VCCA = 1.8 V
    20. 7.20 CEC Line, VCCA = 1.8 V
    21. 7.21 HPD Line, VCCA = 1.8 V
    22. 7.22 SCL, SDA Lines, VCCA = 2.5 V
    23. 7.23 CEC Line, VCCA = 2.5 V
    24. 7.24 HPD Line, VCCA = 2.5 V
    25. 7.25 SCL, SDA Lines, VCCA = 3.3 V
    26. 7.26 CEC Line, VCCA = 3.3 V
    27. 7.27 HPD Line, VCCA = 3.3 V
    28. 7.28 SCL, SDA Lines, VCCA = 5 V
    29. 7.29 CEC Line, VCCA = 5 V
    30. 7.30 HPD Line, VCCA = 5 V
    31. 7.31 Typical Characteristics
  8. 8 Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1  IEC 61000-4-2 Level 4 ESD Protection
      2. 8.3.2  Conforms to HDMI Control and 5VOUT Compliance Tests Without External Components
      3. 8.3.3  Auto-direction Sensing I2C Level Shifter with One-Shot Circuit to Drive Long HDMI Cable (750-pF Load)
      4. 8.3.4  Back Drive Protection
      5. 8.3.5  55-mA Load Switch with Short Circuit Protection
      6. 8.3.6  Hot Plug Detect Module with Pull Down Resistor
      7. 8.3.7  Integrated Pull-up and Pull-down Resistors per HDMI Specification
      8. 8.3.8  Utility Pin ESD Protection for Ethernet and Audio Return
      9. 8.3.9  DDC/CEC LEVEL SHIFT Circuit Operation
      10. 8.3.10 DDC/CEC Level Shifter Operational Notes For VCCA = 1.8V
      11. 8.3.11 Rise-Time Accelerators
      12. 8.3.12 Noise Considerations
      13. 8.3.13 HDMI Compliance
    4. 8.4 Device Functional Modes
  9. 9 Applications and Implementations
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
        1. 9.2.2.1 Resistor Pull-Up Value Selection
        2. 9.2.2.2 Input Capacitor (Optional)
        3. 9.2.2.3 Output Capacitor (Optional)
      3. 9.2.3 Application Curve
  10. 10Power Supply Requirements
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12Device and Documentation Support
    1. 12.1 Community Resources
    2. 12.2 Trademarks
    3. 12.3 Electrostatic Discharge Caution
    4. 12.4 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

6 Pin Configuration and Functions

YFF Package
15-Pin DSBGA
Top View
TPD5S116 po_slvsbp3.gif

Pin Assignments

1 2 3
A CEC_SYS VCCA CEC_CON
B SCL_SYS GND SCL_CON
C SDA_SYS EN SDA_CON
D 5V_SYS GND 5V_CON
E HPD_SYS UTI_CON HPD_CON

Pin Functions

PIN I/O DESCRIPTION
NAME DSBGA
5V_CON D3 Output Power HDMI connector-side external 5V Supply; output of load switch
5V_SYS D1 Input Power System-side PCB 5V supply; input of load switch
CEC_SYS A1 IO Port HDMI system-side CEC signal pin referenced to VCCA. Connect to HDMI controller.
CEC_CON A3 IO Port HDMI connector-side CEC signal pin referenced to internal 3.3V supply. Connect to HDMI connector CEC pin.
EN C2 Control Input Disables the load switch and HPD when EN =L. The EN pin is referenced to VCCA
GND B2, D2 Ground Connect to System Ground Plane
HPD_SYS E1 Output HDMI system-side: Hot plug detect Output referenced to VCCA. Connect to HDMI controller Hot plug detect input pin
HPD_CON E3 Input HDMI connector-side: Hot plug detect Input. Connect directly to HDMI Connector Hot Plug Detect pin
SCL_CON B3 IO Port HDMI connector-side SCL signal pin referenced to 5V_CON supply. Connect to HDMI connector SCL pin.
SDA_CON C3 IO Port HDMI connector-side SDA signal pin referenced to 5V_CON supply. Connect to HDMI connector SDA pin.
SCL_SYS B1 IO Port HDMI system-side SCL signal pin referenced to VCCA. Connect to HDMI controller.
SDA_SYS C1 IO Port HDMI system-side SDA signal pin referenced to VCCA. Connect to HDMI controller.
UTI_CON E2 IO Port Protects the HDMI connector's utility pin
VCCA A2 Input Supply Internal PCB Low Voltage Supply (Same as the HDMI Controller Chip Supply)