ZHCSLP7C December 2019 – February 2021 TPD4S311 , TPD4S311A
PRODUCTION DATA
| Part Number | Channels and Protection | Vconn Current | CC On Resistance |
|---|---|---|---|
| TPD4S311 | 4-Ch (CC1,
CC2, SBU1, SBU2 ) overvoltage protection. 4-Ch (CC1, CC2, SBU1, SBU2) IEC 61000-4-2 ESD protection. |
400 mA | 378 mΩ |
| TPD4S311A | 4-Ch (CC1,
CC2, SBU1, SBU2 ) overvoltage protection. 4-Ch (CC1, CC2, SBU1, SBU2) IEC 61000-4-2 ESD protection. 4-Ch (CC1, CC2, SBU1, SBU2) IEC 61000-4-5 Surge Protection. |
600 mA | 232 mΩ |