ZHCSAT5F January   2013  – January 2015 TPD4S214

PRODUCTION DATA.  

  1. 1 特性
  2. 2 应用范围
  3. 3 说明
  4. 4 简化电路原理图
  5. 5 修订历史记录
  6. 6 Pin Configuration and Functions
  7. 7 Specifications
    1. 7.1  Absolute Maximum Ratings
    2. 7.2  ESD Ratings
    3. 7.3  Recommended Operating Conditions
    4. 7.4  Thermal Information
    5. 7.5  Thermal Shutdown
    6. 7.6  Electrical Characteristics for EN, FLT, DET, D+, D-, VBUS, ID Pins
    7. 7.7  Electrical characteristics for UVLO / OVLO
    8. 7.8  Electrical Characteristics for DET Circuits
    9. 7.9  Electrical Characteristics for OTG Switch
    10. 7.10 Electrical Characteristics for Current Limit and Short Circuit Protection
    11. 7.11 Supply Current Consumption
    12. 7.12 Typical Characteristics
  8. 8 Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1  Input Voltage Protection at VBUS from -7 V to 30 V
      2. 8.3.2  IEC 61000-4-2 Level 4 ESD Protection
      3. 8.3.3  Low RDS(ON) N-CH FET Switch for High Efficiency
      4. 8.3.4  Compliant with USB2.0 and USB3.0 OTG spec
      5. 8.3.5  User Adjustable Current Limit From 250 mA to Beyond 1.2 A
      6. 8.3.6  Built-in Soft-start
      7. 8.3.7  Reverse Current Blocking
      8. 8.3.8  Over Voltage Lock Out for VBUS
      9. 8.3.9  Under Voltage Lock Out for VOTG_IN
      10. 8.3.10 Thermal Shutdown and Short Circuit Protection
      11. 8.3.11 Auto Retry on any Fault; no Latching off States
      12. 8.3.12 Integrated VBUS Detection Circuit
      13. 8.3.13 Low Capacitance TVS ESD Clamp for USB2.0 High Speed Data Rate
      14. 8.3.14 Internal 16ms Startup Delay
      15. 8.3.15 Space Saving WCSP (12-YFF) Package
      16. 8.3.16 Inrush Current Protection
      17. 8.3.17 Input Capacitor (Optional)
      18. 8.3.18 Output Capacitor (Optional)
      19. 8.3.19 Current Limit
      20. 8.3.20 Thermal Shutdown
      21. 8.3.21 VBUS Detection
      22. 8.3.22 Test Configuration
    4. 8.4 Device Functional Modes
  9. 9 Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 USB 2.0 Without Using On-chip VBUS Detect
        1. 9.2.1.1 Design Requirements
        2. 9.2.1.2 Detailed Design Procedure
        3. 9.2.1.3 Application Curves
      2. 9.2.2 USB 2.0 Using On-chip VBUS Detect
        1. 9.2.2.1 Design Requirements
        2. 9.2.2.2 Detailed Design Procedure
        3. 9.2.2.3 Application Curves
      3. 9.2.3 USB 3.0 Without Using On-chip VBUS Detect
        1. 9.2.3.1 Design Requirements
        2. 9.2.3.2 Detailed Design Procedure
        3. 9.2.3.3 Application Curves
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12器件和文档支持
    1. 12.1 文档支持
      1. 12.1.1 相关文档 
    2. 12.2 商标
    3. 12.3 静电放电警告
    4. 12.4 术语表
  13. 13机械封装和可订购信息

封装选项

请参考 PDF 数据表获取器件具体的封装图。

机械数据 (封装 | 引脚)
  • YFF|12
散热焊盘机械数据 (封装 | 引脚)
订购信息

9 Application and Implementation

NOTE

Information in the following applications sections is not part of the TI component specification, and TI does not warrant its accuracy or completeness. TI’s customers are responsible for determining suitability of components for their purposes. Customers should validate and test their design implementation to confirm system functionality.

9.1 Application Information

A USB OTG device’s one and only connector is the AB receptacle, which accepts either an A or B plug. When an A-plug is inserted, the OTG device is called the A-device and when a B-plug is inserted it is called the B-device. A-device is often times referred to as “Targeted Host” and B-device as “USB peripheral”. TPD4S214 supports an OTG device when TPD4S214’s system is acting as an A-device and powering the USB interface. The TPD4S214 may also be used in non-OTG applications where it resides on the current source side.

9.2 Typical Application

The TPD4S214 is placed next to the USB connector to provide over voltage, over current, and ESD protection for the OTG 5-V source and USB Controller.

9.2.1 USB 2.0 Without Using On-chip VBUS Detect

An example using TPD4S214 to protect an OTG 5-V source and USB 2.0 Controller is shown below. This USB Controller does not utilize VBUS detection with the DET pin, so DET is tied to GND. TPD4S214 is placed in the transmitter channel immediately adjacent to the USB connector. The D+, D-, ID pins on TPD4S214 are interchangeable so that each can protect either of the D+, D-, ID pins on the USB connector, the naming convention is just a suggestion.

TPD4S214 USB2_0_Application_Diagram_without_using_on_chip_VBUS_detect_SLVSBR1.gifFigure 24. USB2.0 Application Diagram Without Using On-chip VBUS Detect

*COTG and CBUS have minimum recommended values of 1 µF each

9.2.1.1 Design Requirements

For this example, use the following table as input parameters:

Design Parameters Example Value
Signal range on VOTG_IN 3.8 V – 5.5 V
Signal range on VBUS 0 V – 5.3 V nominal, withstand -7 V to 30 V
IBUS_MAX 500 mA
RADJ 100 kΩ
Drive EN low (disabled) 0 V – 0.4 V
Drive EN high (enabled) 1.2 V – 5.5 V

9.2.1.2 Detailed Design Procedure

To begin the design process, determine the maximum current expected under normal usage. In this example, the maximum expected current is 500 mA so an RADJ of 100 kΩ was selected to begin current limiting at around 550 mA and protect the OTG system. Fault conditions are monitored by the USB controller by using the FLT Pin. DET is not used and is grounded and can optionally be left floating instead.

9.2.1.3 Application Curves

TPD4S214 Eye_diagram_with_no_EVM_and_no_IC_full_USB2_0_speed_at_480Mbps_SLVSBR1.gifFigure 25. Eye Diagram with no EVM and no IC, Full USB2.0 Speed at 480 Mbps
TPD4S214 Eye_diagram_with_TPD4S214EVM_and_IC_full_USB2_0_speed_at_480Mbps_SLVSBR1.gifFigure 27. Eye Diagram with TPD4S214EVM and IC, Full USB2.0 Speed at 480 Mbps
TPD4S214 Eye_diagram_with_TPD4S214EVM_and_but_no_IC_full_USB2_0_speed_at_480Mbps_SLVSBR1.gifFigure 26. Eye Diagram with TPD4S214EVM but no IC, Full USB2.0 Speed at 480 Mbps

9.2.2 USB 2.0 Using On-chip VBUS Detect

An example using TPD4S214 to protect an OTG 5-V source and USB 2.0 Controller is shown below. This USB Controller monitors VBUS detection with the DET pin. This can be advantageous when a peripheral with an Embedded Host is attached. In this case, if there is a valid voltage present on VBUS there is no need to provide OTG power, so the USB Controller can be programmed to disable the OTG 5-V source, resulting in a power savings. The D+, D-, ID pins on TPD4S214 are interchangeable so that each can protect either of the D+, D-, ID pins on the USB connector, the naming convention is just a suggestion.

TPD4S214 USB_2_0_Application_Diagram_using_on_chip_VBUS_detect_SLVSBR1.gifFigure 28. USB 2.0 Application Diagram Using On-chip VBUS Detect

*COTG and CBUS each have minimum recommended values of 1 µF

9.2.2.1 Design Requirements

For this example, use the following table as input parameters:

Design Parameters Example Value
Signal range on VOTG_IN 3.8 V – 5.5 V
Signal range on VBUS 0 V – 5.3 V nominal, withstand –7 V to 30 V
IBUS_MAX 500 mA
RADJ 100 kΩ
Drive EN low (disabled) 0 V – 0.4 V
Drive EN high (enabled) 1.2 V – 5.5 V

9.2.2.2 Detailed Design Procedure

To begin the design process, determine the maximum current expected under normal usage. In this example, the maximum expected current is 500 mA so an RADJ of 100 kΩ was selected to begin current limiting at around 550 mA and protect the OTG system. Fault conditions are monitored by the USB controller by using the FLT Pin. DET Pin is used to facilitate detecting between a USB host and peripheral device on VBUS.

9.2.2.3 Application Curves

Refer to Application Curves for related application curves.

9.2.3 USB 3.0 Without Using On-chip VBUS Detect

An example using TPD4S214 to protect an OTG 5-V source and USB 3.0 Controller is shown below. This USB Controller does not utilize VBUS detection with the DET pin, so it is tied to GND. The D+, D-, ID pins on TPD4S214 are interchangeable so that each can protect either of the D+, D-, ID pins on the USB connector, the naming convention is just a suggestion.

TPD4S214 USB3_0_Application_Diagram_without_using_on_chip_VBUS_detect_SLVSBR1.gif
*CBUS and COTG each have minimum recommended values of 1 µF
Figure 29. USB 3.0 Application Diagram Without Using On-chip VBUS Detect

9.2.3.1 Design Requirements

For this example, use the following table as input parameters:

Design Parameters Example Value
Signal range on VOTG_IN 3.8 V – 5.5 V
Signal range on VBUS 0 V – 5.3 V nominal, withstand –7 V to 30 V
IBUS_MAX 900 mA
RADJ 56 kΩ
Drive EN low (disabled) 0 V – 0.4 V
Drive EN high (enabled) 1.2 V – 5.5 V

9.2.3.2 Detailed Design Procedure

To begin the design process, determine the maximum current expected under normal usage. In this example, the maximum expected current is 900 mA so an RADJ of 56 kΩ was selected to begin current limiting at around 1 A and protect the OTG system. Fault conditions are monitored by the USB controller by the FLT Pin. DET is not used and is grounded and can optionally be left floating instead.

9.2.3.3 Application Curves

Refer to Application Curves for related application curves.