ZHCSCO4C May   2014  – February 2017 TPD4E6B06
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
    6. 6.6 Typical Characteristics
  7. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 IEC 61000-4-2 Level 2 ESD Protection
      2. 7.3.2 IEC 61000-4-5 Surge Protection
      3. 7.3.3 IO Capacitance
      4. 7.3.4 RDYN
      5. 7.3.5 DC Breakdown Voltage
      6. 7.3.6 Ultra-Low Leakage Current
      7. 7.3.7 Clamping Voltage
      8. 7.3.8 Industrial Temperature Range
      9. 7.3.9 Space Saving DPW Package
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
        1. 8.2.2.1 Signal Range
        2. 8.2.2.2 Operating Frequency
      3. 8.2.3 Application Curve
  9. 9 Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Examples
  11. 11器件和文档支持
    1. 11.1 文档支持
      1. 11.1.1 相关文档
    2. 11.2 接收文档更新通知
    3. 11.3 社区资源
    4. 11.4 商标
    5. 11.5 静电放电警告
    6. 11.6 Glossary
  12. 12机械、封装和可订购信息

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

Application and Implementation

NOTE

Information in the following applications sections is not part of the TI component specification, and TI does not warrant its accuracy or completeness. TI’s customers are responsible for determining suitability of components for their purposes. Customers should validate and test their design implementation to confirm system functionality.

Application Information

The TPD4E6B06 is a diode array type TVS. These low capacitance types of TVSs are typically used to provide a path to ground for dissipating ESD events on hi speed signal lines between a human interface connector and a system. During high voltage ESD strikes, the device clamps to a safe voltage level to protect the system.

The typical application of the TPD4E6B06 is to be placed in between the connector and the system. The low capacitance of the TPD4E6B06 gives flexibility in the end application, as it can be used on many different high speed interfaces.

Typical Application

TPD4E6B06 typ_app_slvsck3.gif Figure 10. Protecting Data Lines

Design Requirements

Table 1 shows the design parameters.

Table 1. Design Parameters

DESIGN PARAMETER EXAMPLE VALUE
Signal range on data lines –5.5 V to 5.5 V
Operating frequency Up to 700 MHz

Detailed Design Procedure

The designer needs to know the following:

  • Signal range on all the protected lines
  • Operating frequency

Signal Range

The TPD4E6B06 has 4 protection channels for signal lines. Any I/O supports a signal range of –5.5 V to
5.5 V.

Operating Frequency

The TPD4E6B06 has 4.8 pF of capacitance (Typical), supporting up to 700 MHz frequencies.

Application Curve

TPD4E6B06 G009_SLVSBE2.png Figure 11. Insertion Loss (Any IO to GND)