ZHCSAP5D December 2012 – October 2023 TPD4E1B06
PRODUCTION DATA
PIN | TYPE(1) | DESCRIPTION | ||
---|---|---|---|---|
NAME | NO. | |||
DCK | DRL | |||
IO1 | 1 | 1 | I/O | ESD protected channel. Connect to data line as close to the connector as possible. |
IO2 | 2 | 3 | I/O | ESD protected channel. Connect to data line as close to the connector as possible. |
IO3 | 4 | 4 | I/O | ESD protected channel. Connect to data line as close to the connector as possible. |
IO4 | 5 | 6 | I/O | ESD protected channel. Connect to data line as close to the connector as possible. |
GND | 3 | 2 | GND | Ground |
NC | 6 | 5 | NC | Not internally connected |