ZHCSCQ5C August   2014  – September 2017 TPD1E05U06-Q1 , TPD4E05U06-Q1

PRODUCTION DATA.  

  1. 特性
  2. 应用
  3. 说明
  4. 修订历史记录
  5. Pin Configuration and Functions
  6. Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings—AEC Specification
    3. 6.3 ESD Ratings—IEC Specification
    4. 6.4 Recommended Operating Conditions
    5. 6.5 Thermal Information
    6. 6.6 Electrical Characteristics
    7. 6.7 Typical Characteristics
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 AEC-Q101 Qualification
      2. 7.3.2 IEC 61000-4-2 Level 4 ESD Protection
      3. 7.3.3 IEC 61000-4-4 EFT Protection
      4. 7.3.4 IEC 61000-4-5 Surge Protection
      5. 7.3.5 I/O Capacitance
      6. 7.3.6 DC Breakdown Voltage
      7. 7.3.7 Ultra-Low Leakage Current
      8. 7.3.8 Low ESD Clamping Voltage
      9. 7.3.9 Easy Flow-Through Routing
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
        1. 8.2.2.1 Signal Range on Pin 1, 2, 4, or 5
        2. 8.2.2.2 Operating Frequency
      3. 8.2.3 Application Curve
  9. Layout
    1. 9.1 Layout Guidelines
    2. 9.2 Layout Example
  10. 10器件和文档支持
    1. 10.1 文档支持
      1. 10.1.1 相关文档
    2. 10.2 接收文档更新通知
    3. 10.3 相关链接
    4. 10.4 社区资源
    5. 10.5 商标
    6. 10.6 静电放电警告
    7. 10.7 Glossary
  11. 11机械、封装和可订购信息

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

Application and Implementation

Application Information

The TPD4E05U06-Q1 is a diode type TVS which is typically used to provide a path to ground for dissipating ESD events on hi-speed signal lines between a human interface connector and a system. As the current from ESD passes through the TVS, only a small voltage drop is present across the diode. This is the voltage presented to the protected IC. The low RDYN of the triggered TVS holds this voltage, VCLAMP, to a safe level for the protected IC.

Typical Application

TPD4E05U06-Q1 TPD1E05U06-Q1 typ_app_slvsco7.gif Figure 11. HDMI 1.4 Application

Design Requirements

For this design example, two TPD4E05U06-Q1 devices, and a TPD5S116 are being used in an HDMI 1.4 application. This provides a complete port protection scheme.

Given the HDMI 1.4 application, the parameters in Table 1 are known.

Table 1. Design Parameters

DESIGN PARAMETER VALUE
Signal range on pins 1, 2, 4, or 5 0 V to 5 V
Operating frequency 1.7 GHz

Detailed Design Procedure

To begin the design process, some parameters must be decided upon; the designer needs to know the following:

  • Signal range on all the protected lines
  • Operating frequency

Signal Range on Pin 1, 2, 4, or 5

The TPD4E05U06-Q1 has 4 identical protection channels for signal lines. The symmetry of the device provides flexibility when selecting which of the 4 I/O channels protect which signal lines. Any I/O will support a signal range of 0 to 5.5 V.

Operating Frequency

The TPD4E05U06-Q1 has a capacitance of 0.5 pF (Typical), supporting HDMI 1.4 data rates.

Application Curve

TPD4E05U06-Q1 TPD1E05U06-Q1 eyediagram_SLVSCO7.png Figure 12. 3.4 Gbps HDMI Eye Diagram