ZHCSEX2C March 2016 – August 2020 TPD3S014-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS(1) | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
POWER SWITCH | ||||||
RDS(on) | Input – Output resistance | 97 | 120 | mΩ | ||
–40°C ≤ (TJ, TA) ≤ +85°C | 97 | 140 | ||||
CURRENT LIMIT | ||||||
IOS(2) | Current limit, see Figure 8-3 | 0.67 | 0.85 | 1.01 | A | |
SUPPLY CURRENT | ||||||
ISD | Supply current, switch disabled | IOUT = 0 A | 0.02 | 1 | µA | |
–40°C ≤ (TJ, TA) ≤ +85°C, VIN = 5.5 V, IOUT = 0 A | 2 | |||||
ISE | Supply current, switch enabled | IOUT = 0 A | 66 | 74 | µA | |
–40°C ≤ (TJ, TA) ≤ +85°C, VIN = 5.5 V, IOUT = 0 A | 85 | |||||
IREV | Reverse leakage current | VOUT = 5 V, VIN = 0 V, Measure IVOUT | 0.2 | 1 | µA | |
–40°C ≤ (TJ, TA) ≤ +85°C, VOUT = 5 V, VIN = 0 V, Measure IVOUT | 5 | |||||
OUTPUT DISCHARGE | ||||||
RPD | Output pull-down resistance(3) | VIN = VOUT = 5 V, disabled | 400 | 456 | 600 | Ω |
ESD PROTECTION | ||||||
ΔCIO | Differential capacitance between the D1, D2 lines | ƒ = 1 MHz, VIO = 2.5 V | 0.02 | pF | ||
CIO | (D1, D2 to GND) | ƒ = 1 MHz, VIO = 2.5 V | 1.4 | pF | ||
RDYN | Dynamic on-resistance D1, D2 IEC clamps(4) | Dx to GND | 0.2 | Ω | ||
GND to Dx | 0.2 | Ω |