ZHCSEX2C March 2016 – August 2020 TPD3S014-Q1
PRODUCTION DATA
For this design example, design parameters shown in Table 9-1 are used.
DESIGN PARAMETER | VALUE |
---|---|
USB port type | Standard downstream port |
Signal voltage range on VBUS | 0 V to 5.25 V |
Current range on VBUS | 0 mA to 500 mA |
Drive EN low (disabled) | 0 V to 0.7 V(1) |
Drive EN high (enabled) | 2 V to 5.5 V(1) |
Maximum voltage droop allowed on adjacent USB port | 330 mV |
Maximum data rate | 480 Mbps |