ZHCS824D March   2012  – October 2015 TPD13S523
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
    6. 6.6 Typical Characteristics
  7. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 IEC 61000-4-2 Protection
      2. 7.3.2 Single-Chip ESD Solution
      3. 7.3.3 On-Chip 5-V Load Switch
      4. 7.3.4 Supports UTILITY Line Protection
      5. 7.3.5 < 0.05-pF Differential Capacitance Between TMDS Pairs
      6. 7.3.6 Industry Standard Package and Space-Saving Package
      7. 7.3.7 Supports Data Rates in Excess of 3.4 Gbps
      8. 7.3.8 RDYN = 0.5 Ω
      9. 7.3.9 Commercial Temperature Range
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
        1. 8.2.2.1 5V_SUPPLY Voltage Range
        2. 8.2.2.2 Maximum HDMI Data Rate
      3. 8.2.3 Application Curves
  9. 9 Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Examples
  11. 11器件和文档支持
    1. 11.1 社区资源
    2. 11.2 商标
    3. 11.3 静电放电警告
    4. 11.4 Glossary
  12. 12机械、封装和可订购信息

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

Application and Implementation

NOTE

Information in the following applications sections is not part of the TI component specification, and TI does not warrant its accuracy or completeness. TI’s customers are responsible for determining suitability of components for their purposes. Customers should validate and test their design implementation to confirm system functionality.

Application Information

The TPD13S523 provides IEC 61000-4-2 Level 4 Contact ESD protection for an HDMI 1.4 transmitter port. An integrated current limit switch ensures compliance with the HDMI 5-V power supply requirements. This section presents a simplified discussion of the design process for this protection device.

Typical Application

A typical application schematic for an HDMI 1.4 transmitter port protected by the TPD13S523 is shown in Figure 11. The eight TMDS lines and five control lines are connected to their respective pins for ESD protection. The 5-V power path is connected through the 55-mA current limit switch.

TPD13S523 Application.gif Figure 11. TPD13S523 Configured With an HDMI 1.4 Transmitter Port

Design Requirements

For this design example, use the parameters listed in Table 1 as input parameters.

Table 1. Design Parameters

PARAMETER EXAMPLE VALUE
Voltage on 5V_SUPPLY 4.8 V - 5.3 V
HDMI Data Rate 3.4 Gbps

Detailed Design Procedure

To begin the design process, the designer must know the following parameters:

  • 5V_SUPPLY voltage range
  • Maximum HDMI data rate

5V_SUPPLY Voltage Range

The TPD13S523 is capable of operating the 5V_SUPPLY up to 5.5 V, with recommended voltage from 4.5 V to 5.5 V. In this example, the supply range is 4.8 V to 5.3 V, which satisfies this requirement.

Maximum HDMI Data Rate

The TPD13S523 is capable of operating at HDMI data rates in excess of 3.4 Gbps, compliant to the HDMI 1.4 maximum data rate. In this example, the maximum HDMI 1.4 data rate of 3.4 Gbps has been chosen.

Application Curves

TPD13S523 eye_pat1_lvsbc5.png Figure 12. Eye Diagram Using EVM Without TPD13S523 for the TMDS Lines
at 1080p, 340-MHz Pixel Clock, 3.4 Gbps
TPD13S523 eye_pat2_lvsbc5.png Figure 13. Eye Diagram Using EVM With TPD13S523 for the TMDS Lines
at 1080p, 340-MHz Pixel Clock, 3.4 Gbps