SLVS640F October   2007  – February 2015 TPD12S520

PRODUCTION DATA.  

  1. 1 Features
  2. 2 Applications
  3. 3 Description
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
    6. 6.6 Typical Characteristics
  7. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 ±8-kV Contact ESD Protection on External Lines
      2. 7.3.2 Single-Chip ESD Solution for HDMI Driver
      3. 7.3.3 Supports All HDMI 1.3 and HDMI 1.4b Data Rates
      4. 7.3.4 38-Pin TSSOP Provides Seamless Layout Option With HDMI Connector
      5. 7.3.5 24-Pin WQFNPackage for Space Constrained Applications
      6. 7.3.6 Integrated Level Shifting for the Control Lines
      7. 7.3.7 Backdrive Protection
      8. 7.3.8 Lead-Free Package
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
      3. 8.2.3 Application Curves
  9. 9 Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Trademarks
    2. 11.2 Electrostatic Discharge Caution
    3. 11.3 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

9 Power Supply Recommendations

This device is designed to operate from an input voltage range of between 1.0 V and 5.5 V. This input supply should be well regulated. If the input supply is more than a few inches from TPD12S520 additional bulk capacitance may be required in addition to the ceramic bypass capacitors. Otherwise, the device is a passive ESD protection device and there is no need to power it. Care should be taken to not violate the maximum voltage specifications to ensure that the device functions properly. The 5V_SUPPLY TVS diode can tolerate up to 6 V.