SLVS640F October   2007  – February 2015 TPD12S520

PRODUCTION DATA.  

  1. 1 Features
  2. 2 Applications
  3. 3 Description
  4. 4 Revision History
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
    6. 6.6 Typical Characteristics
  7. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 ±8-kV Contact ESD Protection on External Lines
      2. 7.3.2 Single-Chip ESD Solution for HDMI Driver
      3. 7.3.3 Supports All HDMI 1.3 and HDMI 1.4b Data Rates
      4. 7.3.4 38-Pin TSSOP Provides Seamless Layout Option With HDMI Connector
      5. 7.3.5 24-Pin WQFNPackage for Space Constrained Applications
      6. 7.3.6 Integrated Level Shifting for the Control Lines
      7. 7.3.7 Backdrive Protection
      8. 7.3.8 Lead-Free Package
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
      3. 8.2.3 Application Curves
  9. 9 Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Trademarks
    2. 11.2 Electrostatic Discharge Caution
    3. 11.3 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

8 Application and Implementation

NOTE

Information in the following applications sections is not part of the TI component specification, and TI does not warrant its accuracy or completeness. TI’s customers are responsible for determining suitability of components for their purposes. Customers should validate and test their design implementation to confirm system functionality.

8.1 Application Information

TPD12S520 provides IEC61000-4-2 Level 4 Contact ESD rating to the HDMI 1.4 receiver port. Integrated voltage-level shifting reduces the board space needed to implement the control lines.

8.2 Typical Application

TPD12S520 is designed to protect a typical HDMI 1.4 receiver port. Refer to Figure 6 for a typical schematic. The eight TMDS data lines (D2+/-, D1+/-, D0+/-, CLK+/-) each have two pins on TPD12S520 to connect to. The TMDS data lines flow through their respective pin pairs, attaching to the passive ESD protection circuitry.

TPD12S520 Application_lvs640.gifFigure 6. TPD12S520 Configured with an HDMI 1.4 Receiver Port

8.2.1 Design Requirements

For this example, use the following table as input parameters:

DESIGN PARAMETERS EXAMPLE VALUE
Voltage on 5V_SUPPLY 4.5 V - 5.5 V
Voltage on LV_SUPPLY 1.7 V - 1.9 V

8.2.2 Detailed Design Procedure

To begin the design process the designer needs to know the 5V_SUPPLY voltage range and the logic level, LV_SUPPLY, voltage range.

8.2.3 Application Curves

TPD12S520 eyediaw_lvs639.gifFigure 7. HDMI 1.65Gbps Eye Diagram With TPD12S520 on a Test Board
TPD12S520 testboard_lvs640.gifFigure 9. Test Board to Measure Eye Diagram for the TPD12S520 (Refer to Eye Diagram Plot)
TPD12S520 eyediaw_lvs640.gifFigure 8. HDMI 1.65Gbps Eye Diagram Without TPD12S520 on a Test Board