ZHCSDD5B March   2014  – January 2015 TPA6166A2
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
    6. 6.6 Electrical Characteristics, Audio Amplifiers
    7. 6.7 Electrical Characteristics, Mic Preamplifier and Bias
    8. 6.8 Timing Requirements
    9. 6.9 Typical Characteristics
  7. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 I2C Interface
        1. 7.3.1.1 Single and Multiple Byte Transfers
        2. 7.3.1.2 Single-Byte Write
        3. 7.3.1.3 Multiple-Byte Write and Incremental Multiple-Byte Write
        4. 7.3.1.4 Single-Byte Read
        5. 7.3.1.5 Multiple-Byte Read
      2. 7.3.2 Accessory Detection
      3. 7.3.3 Audio Playback Channel
        1. 7.3.3.1 Class-G Headphone Amplifier
          1. 7.3.3.1.1 Headphone Charge Pump
        2. 7.3.3.2 Out-of-Band and Input RF Noise Rejection
      4. 7.3.4 Mic Channel
      5. 7.3.5 Button Press Detection
    4. 7.4 Device Functional Modes
      1. 7.4.1 I2C Options
      2. 7.4.2 System in Shutdown Mode
      3. 7.4.3 System in Sleep Mode
        1. 7.4.3.1 Accessory Not Inserted
        2. 7.4.3.2 Accessory Inserted
        3. 7.4.3.3 Button Detection During Sleep Mode
      4. 7.4.4 System in Wake-Up Mode
        1. 7.4.4.1 Accessory Not Inserted
        2. 7.4.4.2 Accessory Inserted
        3. 7.4.4.3 Audio Not Playing or Not in Voice Call
        4. 7.4.4.4 High Impedance Line Out Load
        5. 7.4.4.5 Button Detection
    5. 7.5 Register Maps
      1. 7.5.1 Register Functional Overview
      2. 7.5.2 Initialization
        1. 7.5.2.1 Reserved Registers
        2. 7.5.2.2 Fixed Registers
        3. 7.5.2.3 Other Registers
      3. 7.5.3 Typical Use Case Modes
      4. 7.5.4 Recommended Software Flow Chart
      5. 7.5.5 Register Map Summary
      6. 7.5.6 Detailed Register Descriptions
        1. 7.5.6.1  Register 0x00: Config and Device Status Register 1
        2. 7.5.6.2  Register 0x01: Config and Device Status Register 2
        3. 7.5.6.3  Register 0x02: Config and Device Status Register 2
        4. 7.5.6.4  Register 0x03: Reserved Register
        5. 7.5.6.5  Register 0x04: Interrupt Mask Register 1
        6. 7.5.6.6  Register 0x05: Interrupt Mask Register 2
        7. 7.5.6.7  Register 0x06: Reserved Register
        8. 7.5.6.8  Register 0x07: Headphone Volume Register 1
        9. 7.5.6.9  Register 0x08: Headphone Volume Control Register 2
        10. 7.5.6.10 Register 0x09: Microphone Bias Control Register
        11. 7.5.6.11 Register 0x0a: Reserved
        12. 7.5.6.12 Register 0x0b: Revision ID Register
        13. 7.5.6.13 Register 0x0c: Reserved Register
        14. 7.5.6.14 Registers 0x0d to 0x10: Reserved Registers
        15. 7.5.6.15 Register 0x11: Reserved
        16. 7.5.6.16 Register 0x12: Reserved
        17. 7.5.6.17 Register 0x13: Reserved
        18. 7.5.6.18 Register 0x14: Reserved Register
        19. 7.5.6.19 Register 0x15: Keyscan Debounce Register
        20. 7.5.6.20 Register 0x16: Keyscan Delay Register
        21. 7.5.6.21 Register 0x17: Passive Multi Button Keyscan Data Register
        22. 7.5.6.22 Register 0x18: Jack Detect Test Hardware Settings
        23. 7.5.6.23 Register 0x19:State Register
        24. 7.5.6.24 Register 0x1a: Jack Detect Test Hardware Settings
        25. 7.5.6.25 Registers 0x1b: Reserved
        26. 7.5.6.26 Register 0x1c: Clock Control
        27. 7.5.6.27 Register 0x1d: Enable Register 1
        28. 7.5.6.28 Register 0x1e: Enable Register 2
        29. 7.5.6.29 Register 0x1F: Reserved
        30. 7.5.6.30 Register 0x66: Clock Flex Register
        31. 7.5.6.31 Register 0x6F: Clock Set Register
  8. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 Charge Pump Capacitors
        2. 8.2.2.2 Audio Input ac Coupling Capacitors
        3. 8.2.2.3 Suggested Output EMI Filter
      3. 8.2.3 Application Curve
  9. 9 Power Supply Recommendations
    1. 9.1 Decoupling Capacitors
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
      1. 10.2.1 Pad Sizing
  11. 11器件和文档支持
    1. 11.1 开发支持
    2. 11.2 商标
    3. 11.3 静电放电警告
    4. 11.4 术语表
  12. 12机械封装和可订购信息

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

9 Power Supply Recommendations

The TPA6166A2 has two power-supply domains, VDD and MICVDD. The TPA6166A2 allows VDD and MICVDD supplies to come up in any order. The Internal circuit of the TPA6166A2 has diodes between VDD and MICVDD supply domain, which are reversed bias during normal operation. If MICVDD voltage is less than VDD, these diodes can get forward bias and drive MICVDD. If the application requires that the MICVDD terminal not be driven in such a condition, an external switch on MICVDD can be used. I2C read/write and the accessory-detection algorithm is disabled until both VDD and MICVDD supplies are up. During operation, if the MICVDD supply goes below its normal operating voltage, the control-register contents are still preserved. Once the supply comes up again, the accessory detection algorithm runs again to ensure the correct state. If the MICVDD supply is not powered up, the SDA line can be clamped by TPA6166A2. This is due to the internal ESD protection structure on SDA being biased based on MICVDD.

9.1 Decoupling Capacitors

The TPA6166A2 requires adequate power supply decoupling to ensure that output noise and total harmonic distortion (THD) remain low. Use quality low equivalent-series-resistance (ESR) ceramic capacitors (X5R material or better is required for best performance). Place a 1-μF capacitor within 5 mm of the VDD and MICVDD terminal. Reducing the distance between the decoupling capacitor and VDD/MICVDD minimizes parasitic inductance and resistance, improving TPA6166A2 supply rejection performance. Use 0402 or smaller size capacitors if possible. Ensure that the ground connection of each of the capacitors has a minimum-length return path to the device. Failure to properly decouple the TPA6166A2 may degrade audio or EMC performance.