SLOS275E January 2000 – November 2016 TPA0211
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
MIN | MAX | UNIT | ||
---|---|---|---|---|
Supply voltage, VDD | 6 | V | ||
Input voltage, VI | –0.3 | VDD + 0.3 | V | |
Continuous total power dissipation | Internally limited (see Dissipation Ratings) |
|||
Lead temperature, 1.6 mm (1/16 inch) from case (10 s) | 260 | °C | ||
Operating junction temperature, TJ | –40 | 150 | °C | |
Storage temperature, Tstg | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±4000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±1000 |
MIN | NOM | MAX | UNIT | ||||
---|---|---|---|---|---|---|---|
VDD | Supply voltage | 2.5 | 5.5 | V | |||
VIH | High-level input voltage | SE/BTL | VDD = 3 V | 2.7 | V | ||
VDD = 5 V | 4.5 | ||||||
SHUTDOWN | 2 | ||||||
VIL | Low-level input voltage | SE/BTL | VDD = 3 V | 1.65 | V | ||
VDD = 5 V | 2.75 | ||||||
SHUTDOWN | 0.8 | ||||||
TA | Operating free-air temperature | –40 | 85 | °C |
THERMAL METRIC(1) | TPA0211 | UNIT | |
---|---|---|---|
DGN (MSOP-PowerPAD) | |||
8 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 51.9 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 41.9 | °C/W |
RθJB | Junction-to-board thermal resistance | 30.5 | °C/W |
ψJT | Junction-to-top characterization parameter | 1.5 | °C/W |
ψJB | Junction-to-board characterization parameter | 30.2 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | 6 | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
|VOO| | Output offset voltage (measured differentially) | SE/BTL = 0 V, SHUTDOWN = 2 V, RL = 8 Ω, inputs floating |
30 | mV | |||
IDD(BTL) | Supply current, BTL mode | SE/BTL = 1.375 V, SHUTDOWN = 2 V, VDD = 2.5 V | 4 | 6 | mA | ||
IDD(SE) | Supply current, SE mode | SE/BTL = 2.25 V, SHUTDOWN = 2 V, VDD = 2.5 V | 2 | 4 | mA | ||
IDD(SD) | Supply current, shutdown mode |
SE/BTL = 3 V, SHUTDOWN = 0 V | 1 | 10 | µA | ||
|IIH| | High-level input current | VDD = 3.3 V, VI = VDD | SHUTDOWN | 1 | µA | ||
SE/BTL | 1 | ||||||
|IIL| | Low-level input current | VDD = 3.3 V, VI = 0 V | SHUTDOWN | 1 | µA | ||
SE/BTL | 1 | ||||||
RF | Feedback resistor | SE/BTL = 0 V, SHUTDOWN = 2 V, VDD = 2.5 V, RL = 4 Ω |
45 | 50 | 60 | kΩ | |
OPERATING CHARACTERISTICS, RL = 4 Ω | |||||||
PO | Output power | THD = 1%, BTL mode, f = 1 kHz | 660 | mW | |||
THD = 0.1%, SE mode, f = 1 kHz, RL = 32 Ω | 33 | ||||||
THD+N | Total harmonic distortion plus noise |
PO = 500 mW, f = 20 Hz to 20 kHz | 0.3% | ||||
BOM | Maximum output power bandwidth | Gain = 2, THD = 2% | 20 | kHz | |||
SNR | Signal-to-noise ratio | 88 | dB | ||||
Vn | Output noise voltage | CB = 0.47 µF, f = 20 Hz to 20 kHz |
BTL mode, RL = 8 Ω,AV = 8 dB | 65 | µVRMS | ||
SE mode, RL = 32 Ω, AV = 2 dB | 25 |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
|VOO| | Output offset voltage (measured differentially) | SE/BTL = 0 V, SHUTDOWN = 2 V, RL = 8 Ω, inputs floating |
30 | mV | |||
IDD(BTL) | Supply current, BTL mode | SE/BTL = 2.75 V, SHUTDOWN = VDD | 4 | 6 | mA | ||
IDD(SE) | Supply current, SE mode | SE/BTL = 4.5 V, SHUTDOWN = VDD | 2 | 4 | mA | ||
IDD(SD) | Supply current, shutdown mode |
SE/BTL = 5 V, SHUTDOWN = 0 V | 1 | 10 | µA | ||
|IIH| | High-level input current | VDD = 5.5 V, VI = VDD | SHUTDOWN | 1 | µA | ||
SE/BTL | 1 | ||||||
|IIL| | Low-level input current | VDD = 5.5 V, VI = 0 V | SHUTDOWN | 1 | µA | ||
SE/BTL | 1 | ||||||
OPERATING CHARACTERISTICS, RL = 4 Ω | |||||||
PO | Output power | THD = 1%, BTL mode, f = 1 kHz | 2 | W | |||
THD = 0.1%, SE mode, f = 1 kHz, RL = 32 Ω | 92 | mW | |||||
THD+N | Total harmonic distortion plus noise |
PO = 1.5 W, f = 20 Hz to 20 kHz | 0.2% | ||||
BOM | Maximum output power bandwidth | Gain = 2.5, THD = 2% | 20 | kHz | |||
SNR | Signal-to-noise ratio | 93 | dB | ||||
Vn | Output noise voltage | CB = 0.47 µF, f = 20 Hz to 20 kHz |
BTL mode, RL = 8 Ω, AV = 8 dB |
65 | µVRMS | ||
SE mode, RL = 32 Ω, AV = 2 dB |
25 |
PACKAGE | TA ≤ 25°C | DERATING FACTOR | TA = 70°C | TA = 85°C |
---|---|---|---|---|
DGN | 2.14 W(1) | 17.1 mW/°C | 1.37 W | 1.11 W |
FIGURE | |||
---|---|---|---|
Supply ripple rejection ratio | vs Frequency | Figure 1, Figure 2 | |
IDD | Supply current | vs Supply voltage | Figure 3 |
PO | Output power | vs Supply voltage | Figure 4, Figure 5 |
vs Load resistance | Figure 6, Figure 7 | ||
THD+N | Total harmonic distortion plus noise | vs Frequency | Figure 8, Figure 9, Figure 10, Figure 11 |
vs Output power | Figure 12, Figure 13, Figure 14, Figure 15, Figure 16, Figure 17 |
||
Vn | Output noise voltage | vs Frequency | Figure 18, Figure 19 |
Closed loop gain and phase | Figure 20, Figure 21 |