ZHCSP22B october 2021 – march 2023 TMUX8211 , TMUX8212 , TMUX8213
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | TA | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| LOGIC INPUTS | |||||||
| VIH | Logic voltage high | –40°C to +125°C | 1.3 | 48 | V | ||
| VIL | Logic voltage low | –40°C to +125°C | 0 | 0.8 | V | ||
| IIH | Input leakage current | Logic inputs = 0 V, 5 V, or 48 V | –40°C to +125°C | 0.4 | 3.8 | µA | |
| IIL | Input leakage current | Logic inputs = 0 V, 5 V, or 48 V | –40°C to +125°C | –0.2 | –0.005 | µA | |
| CIN | Logic input capacitance | –40°C to +125°C | 3 | pF | |||
| POWER SUPPLY | |||||||
| IDD | VDD supply current | Logic inputs = 0 V, 5 V, or 48 V | 25°C | 350 | 800 | µA | |
| –40°C to +85°C | 800 | µA | |||||
| –40°C to +125°C | 900 | µA | |||||
| ISS | VSS supply current | Logic inputs = 0 V, 5 V, or 48 V | 25°C | 350 | 800 | µA | |
| –40°C to +85°C | 800 | µA | |||||
| –40°C to +125°C | 900 | µA | |||||