ZHCSP22B october 2021 – march 2023 TMUX8211 , TMUX8212 , TMUX8213
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | TA | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| ANALOG SWITCH | |||||||
| RON | On-resistance | VS = –10 V to +10 V ID = –10 mA |
25°C | 5 | 7 | Ω | |
| –40°C to +85°C | 8 | ||||||
| –40°C to +125°C | 10 | ||||||
| ΔRON | On-resistance mismatch between channels | VS = –10 V to +10 V ID = –10 mA |
25°C | 0.2 | 0.3 | Ω | |
| –40°C to +85°C | 0.4 | ||||||
| –40°C to +125°C | 0.5 | ||||||
| RON FLAT | On-resistance flatness | VS =
–10 V to +10 V ID = –10 mA |
25°C | 0.07 | Ω | ||
| RON DRIFT | On-resistance drift | VS = 0 V, IS = –10 mA | –40°C to +125°C | 0.03 | Ω/°C | ||
| IS(OFF) | Source off leakage current(1) | VDD = 16.5 V, VSS = –16.5 V Switch state is off VS = +10 V / –10 V VD = –10 V / +10 V |
25°C | 0.01 | nA | ||
| –40°C to +85°C | –4 | 4 | |||||
| –40°C to +125°C | –40 | 40 | |||||
| ID(OFF) | Drain off leakage current(1) | VDD = 16.5 V, VSS = –16.5 V Switch state is off VS = +10 V / –10 V VD = –10 V / +10 V |
25°C | 0.01 | nA | ||
| –40°C to +85°C | –4 | 4 | |||||
| –40°C to +125°C | –40 | 40 | |||||
| IS(ON) ID(ON) |
Channel on leakage current(2) | VDD = 16.5 V, VSS = –16.5 V Switch state is on VS = VD = ±10 V |
25°C | 0.01 | nA | ||
| –40°C to +85°C | –1 | 1 | |||||
| –40°C to +125°C | –2 | 2 | |||||
| ΔIS(ON) ΔID(ON) |
Leakage current mismatch between channels(2) | VDD = 16.5 V, VSS = –16.5 V Switch state is on VS = VD = ±10 V |
25°C | 5 | pA | ||
| 85°C | 35 | ||||||
| 125°C | 120 | ||||||