ZHCSMO5E November 2020 – August 2022 TMUX7219
PRODUCTION DATA
CONTINUOUS CURRENT PER CHANNEL (IDC) | TA = 25°C | TA = 85°C | TA = 125°C | UNIT | |
---|---|---|---|---|---|
PACKAGE | TEST CONDITIONS | ||||
RQX (WSON) | +44 V Single Supply(1) | 440 | 270 | 130 | mA |
±15 V Dual Supply | 440 | 270 | 130 | mA | |
+12 V Single Supply | 330 | 200 | 105 | mA | |
±5 V Dual Supply | 330 | 200 | 105 | mA | |
+5 V Single Supply | 230 | 140 | 90 | mA | |
DGK (VSSOP) | +44 V Single Supply(1) | 330 | 210 | 120 | mA |
±15 V Dual Supply | 330 | 210 | 120 | mA | |
+12 V Single Supply | 240 | 160 | 100 | mA | |
±5 V Dual Supply | 240 | 160 | 100 | mA | |
+5 V Single Supply | 180 | 120 | 80 | mA |