ZHCSLO9E July 2020 – January 2022 TMUX7208 , TMUX7209
PRODUCTION DATA
The TMUX720x has internal weak pull-down resistors to GND to ensure the logic pins are not left floating. The value of this pull-down resistor is approximatly 4 MΩ, but is clamped to about 1uA at higher voltages. This feature integrates up to four external components and reduces system size and cost.