ZHCSLO9E July 2020 – January 2022 TMUX7208 , TMUX7209
PRODUCTION DATA
Table 9-1 shows the truth tables for the TMUX7208.
EN | A2 | A1 | A0 | Selected Source Connected To Drain (D) Pin |
---|---|---|---|---|
0 | X(1) | X | X | All sources are off (HI-Z) |
1 | 0 | 0 | 0 | S1 |
1 | 0 | 0 | 1 | S2 |
1 | 0 | 1 | 0 | S3 |
1 | 0 | 1 | 1 | S4 |
1 | 1 | 0 | 0 | S5 |
1 | 1 | 0 | 1 | S6 |
1 | 1 | 1 | 0 | S7 |
1 | 1 | 1 | 1 | S8 |
Table 9-2 show the truth tables for the TMUX7209.
EN | A1 | A0 | Selected Source Connected To Drain (D) Pin |
---|---|---|---|
0 | X(1) | X | All sources are off (HI-Z) |
1 | 0 | 0 | S1x |
1 | 0 | 1 | S2x |
1 | 1 | 0 | S3x |
1 | 1 | 1 | S4x |