ZHCSBS0C October 2013 – January 2015 TMS570LS3137-EP
PRODUCTION DATA.
NOTE:
Balls can have multiplexed functions. Only the default function is depicted in above diagram, except for the EMIF signals that are multiplexed with ETM signals.Section 4.1.1.1 identifies the external signal names, the associated pin/ball numbers along with the mechanical package designator, the pin/ball type (Input, Output, IO, Power or Ground), whether the pin/ball has any internal pullup/pulldown, whether the pin/ball can be configured as a GPIO, and a functional pin/ball description. The first signal name listed is the primary function for that terminal. The signal name in Bold is the function being described. Refer to the TMS570LS31X/21X Technical Reference Manual (SPNU499) for information on how to select between different multiplexed functions.
NOTE
All I/O signals except nRST are configured as inputs while nPORRST is low and immediately after nPORRST goes High.
All output-only signals are configured as inputs while nPORRST is low, and are configured as outputs immediately after nPORRST goes High.
While nPORRST is low, the input buffers are disabled, and the output buffers are tri-stated.
In the Pin Functions table below, the "Default Pull State" is the state of the pullup or pulldown while nPORRST is low and immediately after nPORRST goes High. The default pull direction may change when software configures the pin for an alternate function. The "Pull Type" is the type of pull asserted when the signal name in bold is enabled for the given pin.
Pin | Signal Type | Default Pull State | Pull Type | Description | |
---|---|---|---|---|---|
Signal Name | 337 GWT | ||||
ADREFHI(1) | V15 | Input | - | None | ADC high reference supply |
ADREFLO(1) | V16 | Input | ADC low reference supply | ||
VCCAD(1) | W15 | Power | Operating supply for ADC | ||
VSSAD | V19 | Ground | - | None | ADC supply power |
W16 | |||||
W18 | |||||
W19 | |||||
AD1EVT | N19 | I/O | Pull Down | Programmable, 20uA | ADC1 event trigger input, or GPIO |
MIBSPI3NCS[0]/AD2EVT/GIOB[2]/N2HET2_PIN_nDIS | V10 | I/O | Pull Up | Programmable, 20uA | ADC2 event trigger input, or GPIO |
AD1IN[0] | W14 | Input | - | None | ADC1 analog input |
AD1IN[1] | V17 | ||||
AD1IN[2] | V18 | ||||
AD1IN[3] | T17 | ||||
AD1IN[4] | U18 | ||||
AD1IN[5] | R17 | ||||
AD1IN[6] | T19 | ||||
AD1IN[7] | V14 | ||||
AD1IN[8] / AD2IN[8] | P18 | Input | - | None | ADC1/ADC2 shared analog inputs |
AD1IN[9] / AD2IN[9] | W17 | ||||
AD1IN[10] / AD2IN[10] | U17 | ||||
AD1IN[11] / AD2IN[11] | U19 | ||||
AD1IN[12] / AD2IN[12] | T16 | ||||
AD1IN[13] / AD2IN[13] | T18 | ||||
AD1IN[14] / AD2IN[14] | R18 | ||||
AD1IN[15] / AD2IN[15] | P19 | ||||
AD1IN[16] / AD2IN[0] | V13 | ||||
AD1IN[17] / AD2IN[1] | U13 | ||||
AD1IN[18] / AD2IN[2] | U14 | ||||
AD1IN[19] / AD2IN[3] | U16 | ||||
AD1IN[20] / AD2IN[4] | U15 | ||||
AD1IN[21] / AD2IN[5] | T15 | ||||
AD1IN[22] / AD2IN[6] | R19 | ||||
AD1IN[23] / AD2IN[7] | R16 |
Pin | Signal Type | Default Pull State | Pull Type | Description | |
---|---|---|---|---|---|
Signal Name | 337 GWT | ||||
N2HET1[0]/SPI4CLK | K18 | I/O | Pull Down | Programmable, 20uA |
N2HET1 time input capture or output compare, or GIO. Each terminal has a suppression filter that ignores input pulses smaller than a programmable duration. |
N2HET1[1]/SPI4NENA/N2HET2[8] | V2 | ||||
N2HET1[2]/SPI4SIMO[0] | W5 | ||||
N2HET1[3]/SPI4NCS[0]/N2HET2[10] | U1 | ||||
N2HET1[4] | B12 | ||||
N2HET1[5]/SPI4SOMI[0]/N2HET2[12] | V6 | ||||
N2HET1[6]/SCIRX | W3 | ||||
N2HET1[7]/N2HET2[14] | T1 | ||||
N2HET1[8]/MIBSPI1SIMO[1] | E18 | ||||
N2HET1[9]/N2HET2[16] | V7 | ||||
N2HET1[10] | D19 | ||||
N2HET1[11]/MIBSPI3NCS[4]/N2HET2[18] | E3 | ||||
N2HET1[12] | B4 | ||||
N2HET1[13]/SCITX | N2 | ||||
N2HET1[14] | A11 | ||||
N2HET1[15]/MIBSPI1NCS[4] | N1 | ||||
N2HET1[16] | A4 | ||||
N2HET1[17] | A13 | ||||
N2HET1[18] | J1 | ||||
N2HET1[19] | B13 | ||||
N2HET1[20] | P2 | ||||
N2HET1[21] | H4 | ||||
N2HET1[22] | B3 | ||||
N2HET1[23] | J4 | ||||
N2HET1[24]/MIBSPI1NCS[5] | P1 | ||||
N2HET1[25] | M3 | ||||
N2HET1[26]/ | A14 | ||||
N2HET1[27] | A9 | ||||
N2HET1[28]/ | K19 | ||||
N2HET1[29] | A3 | ||||
N2HET1[30] | B11 | ||||
N2HET1[31] | J17 | ||||
GIOA[5]/EXTCLKIN/N2HET1_PIN_nDIS | B5 | I/O | Pull Down | Programmable, 20uA | |
GIOA[2]/N2HET2[0] | C1 | I/O | Pull Down | Programmable, 20uA |
N2HET2 time input capture or output compare, or GIO. Each terminal has a suppression filter that ignores input pulses smaller than a programmable duration. |
EMIF_ADDR[0]/N2HET2[1] | D4 | ||||
GIOA[3]/N2HET2[2] | E1 | ||||
EMIF_ADDR[1]/N2HET2[3] | D5 | ||||
GIOA[6]/N2HET2[4] | H3 | ||||
EMIF_BA[1]/N2HET2[5] | D16 | ||||
GIOA[7]/N2HET2[6] | M1 | ||||
EMIF_nCS[0]/RTP_DATA[15]/N2HET2[7] | N17 | ||||
N2HET1[1]/SPI4NENA/N2HET2[8] | V2 | ||||
EMIF_nCS[3]/RTP_DATA[14]/N2HET2[9] | K17 | ||||
N2HET1[3]/SPI4NCS[0]/N2HET2[10] | U1 | ||||
EMIF_ADDR[6]/RTP_DATA[13]/N2HET2[11] | C4 | ||||
N2HET1[5]/SPI4SOMI[0]/N2HET2[12] | V6 | ||||
EMIF_ADDR[7]/RTP_DATA[12]/N2HET2[13] | C5 | ||||
N2HET1[7]/N2HET2[14] | T1 | ||||
EMIF_ADDR[8]/RTP_DATA[11]/N2HET2[15] | C6 | ||||
N2HET1[9]/N2HET2[16] | V7 | ||||
N2HET1[11]/MIBSPI3NCS[4]/N2HET2[18] | E3 | ||||
MIBSPI3NCS[0]/AD2EVT/GIOB[2]/N2HET2_PIN_nDIS | V10 | I/O | Pull Up | Programmable, 20uA |
Pin | Signal Type | Default Pull State | Pull Type | Description | |
---|---|---|---|---|---|
Signal Name | 337 GWT | ||||
GIOA[0] | A5 | I/O | Pull Down | Programmable, 20uA | General-purpose I/O. All GPIO terminals are capable of generating interrupts to the CPU on rising / falling / both edges. |
GIOA[1] | C2 | ||||
GIOA[2]/N2HET2[0] | C1 | ||||
GIOA[3]/N2HET2[2] | E1 | ||||
GIOA[4] | A6 | ||||
GIOA[5]/EXTCLKIN/N2HET1_PIN_nDIS | B5 | ||||
GIOA[6]/N2HET2[4] | H3 | ||||
GIOA[7]/N2HET2[6] | M1 | ||||
GIOB[0] | M2 | ||||
GIOB[1] | K2 | ||||
GIOB[2] | F2 | ||||
GIOB[3] | W10 | ||||
GIOB[4] | G1 | ||||
GIOB[5] | G2 | ||||
GIOB[6] | J2 | ||||
GIOB[7] | F1 | ||||
MIBSPI3NCS[0]/AD2EVT/GIOB[2]/N2HET2_PIN_nDIS | V10 | Pull Up | Fixed 20uA pull down | GIOB[2] is input only on this terminal. When GIOB[2] function is selected, the pull is a fixed pull down |
Pin | Signal Type | Default Pull State | Pull Type | Description | |
---|---|---|---|---|---|
Signal Name | 337 GWT | ||||
FRAYRX1 | A15 | Input | Pull Up | Fixed, 100uA | FlexRay data receive (channel 1) |
FRAYTX1 | B15 | Output | None | - | FlexRay data transmit (channel 1) |
FRAYTXEN1 | B16 | Output | FlexRay transmit enable (channel 1) | ||
FRAYRX2 | A8 | Input | Pull Up | Fixed, 100uA | FlexRay data receive (channel 2) |
FRAYTX2 | B8 | Output | None | - | FlexRay data transmit (channel 2) |
FRAYTXEN2 | B9 | Output | FlexRay transmit enable (channel 2) |
Pin | Signal Type | Default Pull State | Pull Type | Description | |
---|---|---|---|---|---|
Signal Name | 337 GWT | ||||
CAN1RX | B10 | I/O | Pull Up | Programmable, 20uA | CAN1 receive, or GPIO |
CAN1TX | A10 | CAN1 transmit, or GPIO | |||
CAN2RX | H1 | CAN2 receive, or GPIO | |||
CAN2TX | H2 | CAN2 transmit, or GPIO | |||
CAN3RX | M19 | CAN3 receive, or GPIO | |||
CAN3TX | M18 | CAN3 transmit, or GPIO |
Pin | Signal Type | Default Pull State | Pull Type | Description | |
---|---|---|---|---|---|
Signal Name | 337 GWT | ||||
LINRX | A7 | I/O | Pull Up | Programmable, 20uA | LIN receive, or GPIO |
LINTX | B7 | LIN transmit, or GPIO |
Pin | Signal Type | Default Pull State | Pull Type | Description | |
---|---|---|---|---|---|
Signal Name | 337 GWT | ||||
N2HET1[6]/SCIRX | W3 | I/O | Pull Down | Programmable, 20uA | SCI receive, or GPIO |
N2HET1[13]/SCITX | N2 | SCI transmit, or GPIO |
Pin | Signal Type | Default Pull State | Pull Type | Description | |
---|---|---|---|---|---|
Signal Name | 337 GWT | ||||
MIBSPI3NCS[2]/I2C_SDA/N2HET1[27] | B2 | I/O | Pull Up | Programmable, 20uA | I2C serial data, or GPIO |
MIBSPI3NCS[3]/I2C_SCL/N2HET1[29] | C3 | I2C serial clock, or GPIO |
Pin | Signal Type | Default Pull State | Pull Type | Description | |
---|---|---|---|---|---|
Signal Name | 337 GWT | ||||
SPI2CLK | E2 | I/O | Pull Up | Programmable, 20uA | SPI2 clock, or GPIO |
SPI2NCS[0] | N3 | SPI2 chip select, or GPIO | |||
SPI2NENA/SPI2NCS[1] | D3 | SPI2 chip select, or GPIO | |||
SPI2NENA/SPI2NCS[1] | D3 | SPI2 enable, or GPIO | |||
SPI2SIMO[0] | D1 | SPI2 slave-input master-output, or GPIO | |||
SPI2SOMI[0] | D2 | SPI2 slave-output master-input, or GPIO | |||
N2HET1[0]/SPI4CLK | K18 | I/O | Pull Down | Programmable, 20uA | SPI4 clock, or GPIO |
N2HET1[3]/SPI4NCS[0]/N2HET2[10] | U1 | SPI4 chip select, or GPIO | |||
N2HET1[1]/SPI4NENA/N2HET2[8] | V2 | SPI4 enable, or GPIO | |||
N2HET1[2]/SPI4SIMO[0] | W5 | SPI4 slave-input master-output, or GPIO | |||
N2HET1[5]/SPI4SOMI[0]/N2HET2[12] | V6 | SPI4 slave-output master-input, or GPIO |
Pin | Signal Type | Default Pull State | Pull Type | Description | |
---|---|---|---|---|---|
Signal Name | 337 GWT | ||||
MIBSPI1CLK | F18 | I/O | Pull Up | Programmable, 20uA | MibSPI1 clock, or GPIO |
MIBSPI1NCS[0]/MIBSPI1SOMI[1] | R2 | MibSPI1 chip select, or GPIO | |||
MIBSPI1NCS[1]/N2HET1[17] | F3 | ||||
MIBSPI1NCS[2]/N2HET1[19] | G3 | ||||
MIBSPI1NCS[3]/N2HET1[21] | J3 | ||||
N2HET1[15]/MIBSPI1NCS[4] | N1 | Pull Down | Programmable, 20uA | MibSPI1 chip select, or GPIO | |
N2HET1[24]/MIBSPI1NCS[5] | P1 | ||||
MIBSPI1NENA/N2HET1[23] | G19 | Pull Up | Programmable, 20uA | MibSPI1 enable, or GPIO | |
MIBSPI1SIMO[0] | F19 | MibSPI1 slave-in master-out, or GPIO | |||
N2HET1[8]/MIBSPI1SIMO[1] | E18 | Pull Down | Programmable, 20uA | MibSPI1 slave-in master-out, or GPIO | |
MIBSPI1SOMI[0] | G18 | Pull Up | Programmable, 20uA | MibSPI1 slave-out master-in, or GPIO | |
MIBSPI1NCS[0]/MIBSPI1SOMI[1] | R2 | ||||
MIBSPI3CLK | V9 | I/O | Pull Up | Programmable, 20uA | MibSPI3 clock, or GPIO |
MIBSPI3NCS[0]/AD2EVT/GIOB[2]/N2HET2_PIN_nDIS | V10 | MibSPI3 chip select, or GPIO | |||
MIBSPI3NCS[1]/N2HET1[25]/MDCLK | V5 | ||||
MIBSPI3NCS[2]/I2C_SDA/N2HET1[27] | B2 | ||||
MIBSPI3NCS[3]/I2C_SCL/N2HET1[29] | C3 | ||||
N2HET1[11]/MIBSPI3NCS[4]/N2HET2[18] | E3 | Pull Down | Programmable, 20uA | MibSPI3 chip select, or GPIO | |
MIBSPI3NENA/MIBSPI3NCS[5]/N2HET1[31] | W9 | Pull Up | Programmable, 20uA | MibSPI3 chip select, or GPIO | |
MIBSPI3NENA/MIBSPI3NCS[5]/N2HET1[31] | W9 | MibSPI3 enable, or GPIO | |||
MIBSPI3SIMO[0] | W8 | MibSPI3 slave-in master-out, or GPIO | |||
MIBSPI3SOMI[0] | V8 | MibSPI3 slave-out master-in, or GPIO | |||
MIBSPI5CLK/DMM_DATA[4] | H19 | I/O | Pull Up | Programmable, 20uA | MibSPI5 clock, or GPIO |
MIBSPI5NCS[0]/DMM_DATA[5] | E19 | MibSPI5 chip select, or GPIO | |||
MIBSPI5NCS[1]/DMM_DATA[6] | B6 | ||||
MIBSPI5NCS[2]/DMM_DATA[2] | W6 | ||||
MIBSPI5NCS[3]/DMM_DATA[3] | T12 | ||||
MIBSPI5NENA/DMM_DATA[7]/ | H18 | MibSPI5 enable, or GPIO | |||
MIBSPI5SIMO[0]/DMM_DATA[8] | J19 | MibSPI5 slave-in master-out, or GPIO | |||
MIBSPI5SIMO[1]/DMM_DATA[9] | E16 | ||||
MIBSPI5SIMO[2]/DMM_DATA[10] | H17 | ||||
MIBSPI5SIMO[3]/DMM_DATA[11] | G17 | ||||
MIBSPI5SOMI[0]/DMM_DATA[12] | J18 | ||||
MIBSPI5SOMI[1]/DMM_DATA[13] | E17 | ||||
MIBSPI5SOMI[2]/DMM_DATA[14] | H16 | ||||
MIBSPI5SOMI[3]/DMM_DATA[15] | G16 |
Pin | Signal Type | Default Pull State | Pull Type | Description | |
---|---|---|---|---|---|
Signal Name | 337 GWT | ||||
MIBSPI3NCS[1]/N2HET1[25]/MDCLK | V5 | Output | Pull Up | - | Serial clock output |
MIBSPI1NCS[2]/N2HET1[19]/MDIO | G3 | I/O | Pull Up | Fixed, 20uA | Serial data input/output |
Pin | Signal Type | Default Pull State | Pull Type | Description | |
---|---|---|---|---|---|
Signal Name | 337 GWT | ||||
N2HET1[12]/MII_CRS/RMII_CRS_DV | B4 | Input | Pull Down | Fixed, 20uA | RMII carrier sense and data valid |
N2HET1[28]/MII_RX_CLK/RMII_REFCLK/MII_RX_AVCLK4 | K19 | RMII synchronous reference clock for receive, transmit and control interface | |||
AD1EVT/MII_RX_ER/RMII_RX_ER | N19 | RMII receive error | |||
N2HET1[24]/MIBSPI1NCS[5]/MII_RXD[0]/RMII_RXD[0] | P1 | RMII receive data | |||
N2HET1[26]/MII_RXD[1]/RMII_RXD[1] | A14 | ||||
MIBSPI5SOMI[0]/DMM_DATA[12]/MII_TXD[0]/RMII_TXD[0] | J18 | Output | Pull Up | - | RMII transmit data |
MIBSPI5SIMO[0]/DMM_DATA[8]/MII_TXD[1]/RMII_TXD[1] | J19 | ||||
MIBSPI5CLK/DMM_DATA[4]/MII_TXEN/RMII_TXEN | H19 | RMII transmit enable |
Pin | Signal Type | Default Pull State | Pull Type | Description | |
---|---|---|---|---|---|
Signal Name | 337 GWT | ||||
MIBSPI1NCS[1]/N2HET1[17]/MII_COL | F3 | Input | Pull Up | - | Collision detect |
N2HET1[12]/MII_CRS/RMII_CRS_DV | B4 | Pull Down | Fixed, 20uA | Carrier sense and receive valid | |
N2HET1[28]/MII_RX_CLK/RMII_REFCLK/MII_RX_AVCLK4 | K19 | I/O | Pull Down | - | MII output receive clock |
N2HET1[30]/MII_RX_DV | B11 | Input | Pull Down | Fixed, 20uA | Received data valid |
AD1EVT/MII_RX_ER/RMII_RX_ER | N19 | Receive error | |||
N2HET1[28]/MII_RX_CLK/RMII_REFCLK/MII_RX_AVCLK4 | K19 | I/O | Receive clock | ||
N2HET1[24]/MIBSPI1NCS[5]/MII_RXD[0]/RMII_RXD[0] | P1 | Input | Receive data | ||
N2HET1[26]/MII_RXD[1]/RMII_RXD[1] | A14 | ||||
MIBSPI1NENA/N2HET1[23]/MII_RXD[2] | G19 | Pull Up | Fixed, 20uA | ||
MIBSPI5NENA/DMM_DATA[7]/ | H18 | ||||
N2HET1[10]/MII_TX_CLK/MII_TX_AVCLK4 | D19 | I/O | Pull Down | - | MII output transmit clock |
N2HET1[10]/MII_TX_CLK/MII_TX_AVCLK4 | D19 | Transmit clock | |||
MIBSPI5SOMI[0]/DMM_DATA[12]/RMII_TXD[0] | J18 | Output | Pull Up | - | Transmit data |
MIBSPI5SIMO[0]/DMM_DATA[8]/RMII_TXD[1] | J19 | ||||
MIBSPI1NCS[0]/MIBSPI1SOMI[1]/MII_TXD[2] | R2 | ||||
N2HET1[8]/MIBSPI1SIMO[1]/MII_TXD[3] | E18 | Pull Down | - | ||
MIBSPI5CLK/DMM_DATA[4]/RMII_TXEN | H19 | Pull Up | - | Transmit enable |
Pin | Signal Type | Default Pull State | Pull Type | Description | |
---|---|---|---|---|---|
Signal Name | 337 GWT | ||||
EMIF_CKE | L3 | Output | Pull Down | Programmable, 20uA | EMIF Clock Enablen |
EMIF_CLK | K3 | I/O | EMIF clock. This is an output signal in functional mode. It is gated off by default, so that the signal is tri-stated. PINMUX29[8] must be cleared to enable this output. | ||
EMIF_nWE/EMIF_RNW | D17 | Output | Pull Up | Programmable, 20uA | EMIF Read-Not-Write |
ETMDATA[13]/EMIF_nOE | E12 | Pull Down | Programmable, 20uA | EMIF Output Enable | |
EMIF_nWAIT | P3 | I/O | Pull Up | Fixed, 20uA | EMIF Extended Wait Signal |
EMIF_nWE/EMIF_RNW | D17 | Output | Pull Up | Programmable, 20uA | EMIF Write Enable. |
EMIF_nCAS | R4 | Output | EMIF column address strobe | ||
EMIF_nRAS | R3 | Output | EMIF row address strobe | ||
EMIF_nCS[0]/RTP_DATA[15]/N2HET2[7] | N17 | Output | Pull Down | Programmable, 20uA | EMIF chip select, SDRAM |
EMIF_nCS[2] | L17 | Output | Pull Up | Programmable, 20uA | EMIF chip selects, asynchronous This applies to chip selects 2, 3 and 4 |
EMIF_nCS[3]/RTP_DATA[14]/N2HET2[9] | K17 | Output | Pull Down | Programmable, 20uA | |
EMIF_nCS[4]/RTP_DATA[7] | M17 | Output | Pull Up | Programmable, 20uA | |
ETMDATA[15]/EMIF_nDQM[0] | E10 | Output | Pull Down | Programmable, 20uA | EMIF Data Mask or Write Strobe. Data mask for SDRAM devices, write strobe for connected asynchronous devices. |
ETMDATA[14]/EMIF_nDQM[1] | E11 | Output | |||
ETMDATA[12]/EMIF_BA[0] | E13 | Output | EMIF bank address or address line | ||
EMIF_BA[1]/N2HET2[5] | D16 | Output | EMIF bank address or address line | ||
EMIF_ADDR[0]/N2HET2[1] | D4 | Output | EMIF address | ||
EMIF_ADDR[1]/N2HET2[3] | D5 | Output | |||
ETMDATA[11]/EMIF_ADDR[2] | E6 | Output | |||
ETMDATA[10]/EMIF_ADDR[3] | E7 | Output | |||
ETMDATA[9]/EMIF_ADDR[4 | E8 | Output | |||
ETMDATA[8]/EMIF_ADDR[5] | E9 | Output | |||
EMIF_ADDR[6]/RTP_DATA[13] | C4 | Output | |||
EMIF_ADDR[7]/RTP_DATA[12] | C5 | Output | |||
EMIF_ADDR[8]/RTP_DATA[11] | C6 | Output | |||
EMIF_ADDR[9]/RTP_DATA[10] | C7 | Output | |||
EMIF_ADDR[10]/RTP_DATA[9] | C8 | Output | |||
EMIF_ADDR[11]/RTP_DATA[8] | C9 | Output | |||
EMIF_ADDR[12]/RTP_DATA[6] | C10 | Output | |||
EMIF_ADDR[13]/RTP_DATA[5] | C11 | Output | |||
EMIF_ADDR[14]/RTP_DATA[4] | C12 | Output | |||
EMIF_ADDR[15]/RTP_DATA[3] | C13 | Output | |||
EMIF_ADDR[16]/RTP_DATA[2] | D14 | Output | |||
EMIF_ADDR[17]/RTP_DATA[1] | C14 | Output | Pull Down | - | |
EMIF_ADDR[18]/RTP_DATA[0] | D15 | Output | |||
EMIF_ADDR[19]/RTP_nENA | C15 | Output | |||
EMIF_ADDR[20]/RTP_nSYNC | C16 | Output | |||
EMIF_ADDR[21]/RTP_CLK | C17 | Output | |||
ETMDATA[16]/EMIF_DATA[0] | K15 | I/O | Pull Down | Fixed, 20uA | EMIF Data |
ETMDATA[17]/EMIF_DATA[1] | L15 | I/O | |||
ETMDATA[18]/EMIF_DATA[2] | M15 | I/O | |||
ETMDATA[19]/EMIF_DATA[3] | N15 | I/O | |||
ETMDATA[20]/EMIF_DATA[4] | E5 | I/O | |||
ETMDATA[21]/EMIF_DATA[5] | F5 | I/O | |||
ETMDATA[22]/EMIF_DATA[6] | G5 | I/O | |||
ETMDATA[23]/EMIF_DATA[7] | K5 | I/O | |||
ETMDATA[24]/EMIF_DATA[8] | L5 | I/O | |||
ETMDATA[25]/EMIF_DATA[9] | M5 | I/O | |||
ETMDATA[26]/EMIF_DATA[10] | N5 | I/O | |||
ETMDATA[27]/EMIF_DATA[11] | P5 | I/O | |||
ETMDATA[28]/EMIF_DATA[12] | R5 | I/O | |||
ETMDATA[29]/EMIF_DATA[13] | R6 | I/O | |||
ETMDATA[30]/EMIF_DATA[14] | R7 | I/O | |||
ETMDATA[31]/EMIF_DATA[15] | R8 | I/O |
Pin | Signal Type | Default Pull State | Pull Type | Description | |
---|---|---|---|---|---|
Signal Name | 337 GWT | ||||
ETMTRACECLKIN/EXTCLKIN2 | R9 | Input | Pull Down | Fixed, 20uA | ETM Trace Clock Input |
ETMTRACECLKOUT | R10 | Output | Pull Down | - | ETM Trace Clock Output |
ETMTRACECTL | R11 | Output | Pull Down | - | ETM trace control |
ETMDATA[0] | R12 | ETM data | |||
ETMDATA[1] | R13 | ||||
ETMDATA[2] | J15 | ||||
ETMDATA[3] | H15 | ||||
ETMDATA[4] | G15 | ||||
ETMDATA[5] | F15 | ||||
ETMDATA[6] | E15 | ||||
ETMDATA[7] | E14 | ||||
ETMDATA[8]/EMIF_ADDR[5] | E9 | ||||
ETMDATA[9]/EMIF_ADDR[4] | E8 | ||||
ETMDATA[10]/EMIF_ADDR[3] | E7 | ||||
ETMDATA[11]/EMIF_ADDR[2] | E6 | ||||
ETMDATA[12]/EMIF_BA[0] | E13 | ||||
ETMDATA[13]/EMIF_nOE | E12 | ||||
ETMDATA[14]/EMIF_nDQM[1] | E11 | ||||
ETMDATA[15]/EMIF_nDQM[0] | E10 | ||||
ETMDATA[16]/EMIF_DATA[0] | K15 | ||||
ETMDATA[17]/EMIF_DATA[1] | L15 | ||||
ETMDATA[18]/EMIF_DATA[2] | M15 | ||||
ETMDATA[19]/EMIF_DATA[3] | N15 | ||||
ETMDATA[20]/EMIF_DATA[4] | E5 | ||||
ETMDATA[21]/EMIF_DATA[5] | F5 | ||||
ETMDATA[22]/EMIF_DATA[6] | G5 | ||||
ETMDATA[23]/EMIF_DATA[7] | K5 | ||||
ETMDATA[24]/EMIF_DATA[8] | L5 | ||||
ETMDATA[25]/EMIF_DATA[9] | M5 | ||||
ETMDATA[26]/EMIF_DATA[10] | N5 | ||||
ETMDATA[27]/EMIF_DATA[11] | P5 | ||||
ETMDATA[28]/EMIF_DATA[12] | R5 | ||||
ETMDATA[29]/EMIF_DATA[13] | R6 | ||||
ETMDATA[30]/EMIF_DATA[14] | R7 | ||||
ETMDATA[31]/EMIF_DATA[15] | R8 |
Pin | Signal Type | Default Pull State | Pull Type | Description | |
---|---|---|---|---|---|
Signal Name | 337 GWT | ||||
EMIF_ADDR[21]/RTP_CLK | C17 | I/O | Pull Down | Programmable, 20uA | RTP packet clock, or GPIO |
EMIF_ADDR[19]/RTP_nENA | C15 | I/O | RTP packet handshake, or GPIO | ||
EMIF_ADDR[20]/RTP_nSYNC | C16 | I/O | RTP synchronization, or GPIO | ||
EMIF_ADDR[18]/RTP_DATA[0] | D15 | I/O | RTP packet data, or GPIO | ||
EMIF_ADDR[17]/RTP_DATA[1] | C14 | ||||
EMIF_ADDR[16]/RTP_DATA[2] | D14 | ||||
EMIF_ADDR[15]/RTP_DATA[3] | C13 | ||||
EMIF_ADDR[14]/RTP_DATA[4] | C12 | ||||
EMIF_ADDR[13]/RTP_DATA[5] | C11 | ||||
EMIF_ADDR[12]/RTP_DATA[6] | C10 | ||||
EMIF_nCS[4]/RTP_DATA[7] | M17 | Pull Up | Programmable, 20uA | ||
EMIF_ADDR[11]/RTP_DATA[8] | C9 | Pull Down | Programmable, 20uA | ||
EMIF_ADDR[10]/RTP_DATA[9] | C8 | ||||
EMIF_ADDR[9]/RTP_DATA[10] | C7 | ||||
EMIF_ADDR[8]/RTP_DATA[11] | C6 | ||||
EMIF_ADDR[7]/RTP_DATA[12] | C5 | ||||
EMIF_ADDR[6]/RTP_DATA[13] | C4 | ||||
EMIF_nCS[0]/RTP_DATA[15]/N2HET2[7] | N17 | ||||
EMIF_nCS[3]/RTP_DATA[14]/N2HET2[9] | K17 |
Pin | Signal Type | Default Pull State | Pull Type | Description | |
---|---|---|---|---|---|
Signal Name | 337 GWT | ||||
DMM_CLK | F17 | I/O | Pull Up | Programmable, 20uA | DMM clock, or GPIO |
DMM_nENA | F16 | DMM handshake, or GPIO | |||
DMM_SYNC | J16 | DMM synchronization, or GPIO | |||
DMM_DATA[0] | L19 | DMM data, or GPIO | |||
DMM_DATA[1] | L18 | ||||
MIBSPI5NCS[2]/DMM_DATA[2] | W6 | ||||
MIBSPI5NCS[3]/DMM_DATA[3] | T12 | ||||
MIBSPI5CLK/DMM_DATA[4] | H19 | ||||
MIBSPI5NCS[0]/DMM_DATA[5] | E19 | ||||
MIBSPI5NCS[1]/DMM_DATA[6] | B6 | ||||
MIBSPI5NENA/DMM_DATA[7] | H18 | ||||
MIBSPI5SIMO[0]/DMM_DATA[8] | J19 | ||||
MIBSPI5SIMO[1]/DMM_DATA[9] | E16 | ||||
MIBSPI5SIMO[2]/DMM_DATA[10] | H17 | ||||
MIBSPI5SIMO[3]/DMM_DATA[11] | G17 | ||||
MIBSPI5SOMI[0]/DMM_DATA[12] | J18 | ||||
MIBSPI5SOMI[1]/DMM_DATA[13] | E17 | ||||
MIBSPI5SOMI[2]/DMM_DATA[14] | H16 | ||||
MIBSPI5SOMI[3]/DMM_DATA[15] | G16 |
Pin | Signal Type | Default Pull State | Pull Type | Description | |
---|---|---|---|---|---|
Signal Name | 337 GWT | ||||
nPORRST | W7 | Input | Pull Down | 100uA | Power-on reset, cold reset External power supply monitor circuitry must drive nPORRST low when any of the supplies to the microcontroller fall out of the specified range. This terminal has a glitch filter. See Section 6.8. |
nRST | B17 | I/O | Pull Up | 100uA | System reset, warm reset, bidirectional. The internal circuitry indicates any reset condition by driving nRST low. The external circuitry can assert a system reset by driving nRST low. To ensure that an external reset is not arbitrarily generated, TI recommends that an external pull-up resistor is connected to this terminal. This terminal has a glitch filter. See Section 6.8. |
nERROR | B14 | I/O | Pull Down | 20uA | ESM Error Signal Indicates error of high severity. See Section 6.18. |
Pin | Signal Type | Default Pull State | Pull Type | Description | |
---|---|---|---|---|---|
Signal Name | 337 GWT | ||||
OSCIN | K1 | Input | - | - | From external crystal/resonator, or external clock input |
KELVIN_GND | L2 | Input | Kelvin ground for oscillator | ||
OSCOUT | L1 | Output | To external crystal/resonator | ||
ECLK | A12 | I/O | Pull Down | Programmable, 20uA | External prescaled clock output, or GIO. |
GIOA[5]/EXTCLKIN/N2HET1_PIN_nDIS | B5 | Input | Pull Down | 20uA | External clock input #1 |
ETMTRACECLKIN/EXTCLKIN2 | R9 | Input | External clock input #2 | ||
VCCPLL | P11 | 1.2V Power | - | Dedicated core supply for PLL's |
Pin | Signal Type | Default Pull State | Pull Type | Description | |
---|---|---|---|---|---|
Signal Name | 337 GWT | ||||
TEST | U2 | I/O | Pull Down | Fixed, 100uA | Test enable |
nTRST | D18 | Input | JTAG test hardware reset | ||
RTCK | A16 | Output | - | None | JTAG return test clock |
TCK | B18 | Input | Pull Down | Fixed, 100uA | JTAG test clock |
TDI | A17 | I/O | Pull Up | JTAG test data in | |
TDO | C18 | I/O | Pull Down | JTAG test data out | |
TMS | C19 | I/O | Pull Up | JTAG test select |
Pin | Signal Type | Default Pull State | Pull Type | Description | |
---|---|---|---|---|---|
Signal Name | 337 GWT | ||||
VCCP | F8 | 3.3V Power | - | None | Flash pump supply |
FLTP1 | J5 | Flash test pads. These terminals are reserved for TI use only. For proper operation these terminals must connect only to a test pad or not be connected at all [no connect (NC)]. | |||
FLTP2 | H5 |
Pin | Signal Type | Default Pull State | Pull Type | Description | |
---|---|---|---|---|---|
Signal Name | 337 GWT | ||||
NC | A8 | - | - | - | No Connects. These balls are not connected to any internal logic and can be connected to the PCB ground without affecting the functionality of the device. Any other ball marked as "NC" may be internally connected to some functionality. It is recommended for such balls to be left unconnected. |
NC | B8 | - | - | - | |
NC | B9 | - | - | - | |
NC | D6 | - | - | - | |
NC | D7 | - | - | - | |
NC | D8 | - | - | - | |
NC | D9 | - | - | - | |
NC | D10 | - | - | - | |
NC | D11 | - | - | - | |
NC | D12 | - | - | - | |
NC | D13 | - | - | - | |
NC | E4 | - | - | - | |
NC | F4 | - | - | - | |
NC | G4 | - | - | - | |
NC | K4 | - | - | - | |
NC | K16 | - | - | - | |
NC | L4 | - | - | - | |
NC | L16 | - | - | - | |
NC | M4 | - | - | - | |
NC | M16 | - | - | - | |
NC | N4 | - | - | - | |
NC | N16 | - | - | - | |
NC | N18 | - | - | - | |
NC | P4 | - | - | - | |
NC | P15 | - | - | - | |
NC | P16 | - | - | - | |
NC | P17 | - | - | - | |
NC | R1 | - | - | - | |
NC | R14 | - | - | - | |
NC | R15 | - | - | - | |
NC | T3 | - | - | - | |
NC | T4 | - | - | - | |
NC | T5 | - | - | - | |
NC | T6 | - | - | - | |
NC | T7 | - | - | - | |
NC | T8 | - | - | - | |
NC | T9 | - | - | - | |
NC | T10 | - | - | - | |
NC | T11 | - | - | - | |
NC | T13 | - | - | - | |
NC | T14 | - | - | - | |
NC | U3 | - | - | - | |
NC | U4 | - | - | - | |
NC | U6 | - | - | - | No Connects. These balls are not connected to any internal logic and can be connected to the PCB ground without affecting the functionality of the device. Any other ball marked as "NC" may be internally connected to some functionality. It is recommended for such balls to be left unconnected. |
NC | U7 | - | - | - | |
NC | U8 | - | - | - | |
NC | U9 | - | - | - | |
NC | U10 | - | - | - | |
NC | U11 | - | - | - | |
NC | V3 | - | - | - | |
NC | V4 | - | - | - | |
NC | V11 | - | - | - | |
NC | V12 | - | - | - | |
NC | W4 | - | - | - | |
NC | W11 | - | - | - | |
NC | W12 | - | - | - | |
NC | W13 | - | - | - |
Pin | Signal Type | Default Pull State | Pull Type | Description | |
---|---|---|---|---|---|
Signal Name | 337 GWT | ||||
VCC | F9 | 1.2V Power | - | None | Core supply |
VCC | F10 | ||||
VCC | H10 | ||||
VCC | J14 | ||||
VCC | K6 | ||||
VCC | K8 | ||||
VCC | K12 | ||||
VCC | K14 | ||||
VCC | L6 | ||||
VCC | M10 | ||||
VCC | P10 |
Pin | Signal Type | Default Pull State | Pull Type | Description | |
---|---|---|---|---|---|
Signal Name | 337 GWT | ||||
VCCIO | F6 | 3.3V Power | - | None | Operating supply for I/Os |
VCCIO | F7 | ||||
VCCIO | F11 | ||||
VCCIO | F12 | ||||
VCCIO | F13 | ||||
VCCIO | F14 | ||||
VCCIO | G6 | ||||
VCCIO | G14 | ||||
VCCIO | H6 | ||||
VCCIO | H14 | ||||
VCCIO | J6 | ||||
VCCIO | L14 | ||||
VCCIO | M6 | ||||
VCCIO | M14 | ||||
VCCIO | N6 | ||||
VCCIO | N14 | ||||
VCCIO | P6 | ||||
VCCIO | P7 | ||||
VCCIO | P8 | ||||
VCCIO | P9 | ||||
VCCIO | P12 | ||||
VCCIO | P13 | ||||
VCCIO | P14 |
Pin | Signal Type | Default Pull State | Pull Type | Description | |
---|---|---|---|---|---|
Signal Name | 337 GWT | ||||
VSS | A1 | Ground | - | None | Ground reference |
VSS | A2 | ||||
VSS | A18 | ||||
VSS | A19 | ||||
VSS | B1 | ||||
VSS | B19 | ||||
VSS | H8 | ||||
VSS | H9 | ||||
VSS | H11 | ||||
VSS | H12 | ||||
VSS | J8 | ||||
VSS | J9 | ||||
VSS | J10 | ||||
VSS | J11 | ||||
VSS | J12 | ||||
VSS | K9 | ||||
VSS | K10 | ||||
VSS | K11 | ||||
VSS | L8 | ||||
VSS | L9 | ||||
VSS | L10 | ||||
VSS | L11 | ||||
VSS | L12 | ||||
VSS | M8 | ||||
VSS | M9 | ||||
VSS | M11 | ||||
VSS | M12 | ||||
VSS | V1 | ||||
VSS | W1 | ||||
VSS | W2 |