SPNS141G August 2010 – October 2018 TMS570LS10106 , TMS570LS20206 , TMS570LS20216
PRODUCTION DATA.
The following table includes the validated FMPLL settings.
| OSC_IN Frequency (MHz) | PLLCTL1 | PLLCTL2 | FMPLL Output Frequency(MHz) | Modulation Bandwidth (KHz) | Modulation Depth |
|---|---|---|---|---|---|
| 10 | 0x20049500 | 0x82409253 | 150 | 100 | 0.5% |
| 10 | 0x20049500 | 0x8300B240 | 150 | 77 | 0.5% |
| 10 | 0x20048600 | 0x8240925C | 135 | 100 | 0.5% |
| 10 | 0x20048600 | 0x8300B247 | 135 | 77 | 0.5% |
| 10 | 0x20048600 | 0x824092B9 | 135 | 100 | 1.0% |
| 10 | 0x20048D80 | 0x8300B443 | 95 | 77 | 0.5% |
| 10 | 0x20048D80 | 0x824094AF | 95 | 100 | 1.0% |
| 16 | 0x20079500 | 0x82409253 | 150 | 100 | 0.5% |
| 16 | 0x20079500 | 0x8300B240 | 150 | 77 | 0.5% |
| 16 | 0x20078600 | 0x8240925C | 135 | 100 | 0.5% |
| 16 | 0x20078600 | 0x8300B247 | 135 | 77 | 0.5% |
| 16 | 0x20078600 | 0x824092B9 | 135 | 100 | 1.0% |
| 16 | 0x20078D80 | 0x8300B443 | 95 | 77 | 0.5% |
| 16 | 0x20078D80 | 0x824094AF | 95 | 100 | 1.0% |
| 20 | 0x20099500 | 0x82409253 | 150 | 100 | 0.5% |
| 20 | 0x20099500 | 0x8300B240 | 150 | 77 | 0.5% |
| 20 | 0x20098600 | 0x8240925C | 135 | 100 | 0.5% |
| 20 | 0x20098600 | 0x8300B247 | 135 | 77 | 0.5% |
| 20 | 0x20098600 | 0x824092B9 | 135 | 100 | 1.0% |
| 20 | 0x20098D80 | 0x8300B443 | 95 | 77 | 0.5% |
| 20 | 0x20098D80 | 0x824094AF | 95 | 100 | 1.0% |