SPNS141G August 2010 – October 2018 TMS570LS10106 , TMS570LS20206 , TMS570LS20216
PRODUCTION DATA.
The multibuffered A-to-D converter (MibADC) has a separate power bus for its analog circuitry that enhances the A-to-D performance by preventing digital switching noise on the logic circuitry which could be present on VSS and VCC from coupling into the A-to-D analog stage. All A-to-D specifications are given with respect to ADREFLO unless otherwise noted.
| Resolution | 12 bits (4096 values) |
|---|---|
| Monotonic | Assured |
| Output conversion φcode | 00h to FFFh [00 for VAI ≤ADREFLO; FFF for VAI ≥ ADREFHI] |