SPNS141G August   2010  – October 2018 TMS570LS10106 , TMS570LS20206 , TMS570LS20216

PRODUCTION DATA.  

  1. 1 TMS570LS Series 16/32-BIT RISC Flash Microcontroller
    1. 1.1 Features
    2. 1.2 Description
    3. 1.3 Functional Block Diagram
  2. 2 Device Overview
    1. 2.1 Terms and Acronyms
    2. 2.2 Device Characteristics
    3. 2.3 Memory
      1. 2.3.1 Memory Map
      2. 2.3.2 Flash Memory
      3. 2.3.3 System Modules Assignment
      4. 2.3.4 Peripheral Selects
      5. 2.3.5 Memory Auto-Initialization
      6. 2.3.6 PBIST RAM Self Test
    4. 2.4 Pin Assignments
      1. 2.4.1 PGE QFP Package Pinout (144 pin)
      2. 2.4.2 ZWT BGA Package Pinout (337 ball)
    5. 2.5 Terminal Functions
    6. 2.6 Device Support
      1. 2.6.1 Device and Development-Support Tool Nomenclature
  3. 3 Reset / Abort Sources
    1. 3.1 Reset / Abort Sources
  4. 4 Peripherals
    1. 4.1  Error Signaling Module (ESM)
    2. 4.2  Direct Memory Access (DMA)
    3. 4.3  High End Timer Transfer Unit (HET-TU)
    4. 4.4  Vectored Interrupt Manager (VIM)
    5. 4.5  MIBADC Event Trigger Sources
    6. 4.6  MIBSPI
      1. 4.6.1 MIBSPI Event Trigger Sources
      2. 4.6.2 MIBSPIP5/DMM Pin Multiplexing
    7. 4.7  ETM
    8. 4.8  Debug Scan Chains
      1. 4.8.1 JTAG
    9. 4.9  CCM
      1. 4.9.1 Dual Core Implementation
      2. 4.9.2 CCM-R4
    10. 4.10 LPM
    11. 4.11 Voltage Monitor
    12. 4.12 CRC
    13. 4.13 System Module Access
    14. 4.14 Debug ROM
    15. 4.15 CPU Self Test Controller: STC / LBIST
  5. 5 Device Registers
    1. 5.1 Device Identification Code Register
      1. Table 5-1 Device ID Bit Allocation Register Field Descriptions
    2. 5.2 Die-ID Registers
    3. 5.3 PLL Registers
  6. 6 Device Electrical Specifications
    1. 7 Operating Conditions
      1. 7.1 Absolute Maximum Ratings Over Operating Free-Air Temperature Range (unless otherwise noted)
      2. 7.2 Device Recommended Operating Conditions
      3. 7.3 Electrical Characteristics Over Operating Free-Air Temperature Range
  7. 8 Peripheral and Electrical Specifications
    1. 8.1  Clocks
      1. 8.1.1 PLL And Clock Specifications
      2. 8.1.2 External Reference Resonator/Crystal Oscillator Clock Option
      3. 8.1.3 Validated FMPLL Setting
      4. 8.1.4 LPO And Clock Detection
      5. 8.1.5 Switching Characteristics Over Recommended Operating Conditions For Clocks
        1. 8.1.5.1 Timing - Wait States
    2. 8.2  ECLK Specification
      1. 8.2.1 Switching Characteristics Over Recommended Operating Conditions For External Clocks
    3. 8.3  RST And PORRST Timings
      1. 8.3.1 Timing Requirements For PORRST
      2. 8.3.2 Switching Characteristics Over Recommended Operating Conditions For RST
      3. 8.3.3 IO Status During PORRST
    4. 8.4  TEST Pin Timing
    5. 8.5  DAP - JTAG Scan Interface Timing
      1. 8.5.1 JTAG clock specification 12-MHz and 50-pF load on TDO output
    6. 8.6  Output Timings
      1. 8.6.1 Switching Characteristics For Output Timings Versus Load Capacitance (CL)
    7. 8.7  Input Timings
      1. 8.7.1 Timing Requirements For Input Timings
    8. 8.8  Flash Timings
    9. 8.9  SPI Master Mode Timing Parameters
      1. 8.9.1 SPI Master Mode External Timing Parameters (CLOCK PHASE = 0, SPICLK = output, SPISIMO = output, and SPISOMI = input)
      2. 8.9.2 SPI Master Mode External Timing Parameters (CLOCK PHASE = 1, SPICLK = output, SPISIMO = output, and SPISOMI = input)
    10. 8.10 SPI Slave Mode Timing Parameters
      1. 8.10.1 SPI Slave Mode External Timing Parameters (CLOCK PHASE = 0, SPICLK = input, SPISIMO = input, and SPISOMI = output)
      2. 8.10.2 SPI Slave Mode External Timing Parameters (CLOCK PHASE = 1, SPICLK = input, SPISIMO = input, and SPISOMI = output)
    11. 8.11 CAN Controller Mode Timings
      1. 8.11.1 Dynamic Characteristics For The CANnTX And CANnRX Pins
    12. 8.12 SCI/LIN Mode Timings
    13. 8.13 FlexRay Controller Mode Timings
      1. 8.13.1 Jitter Timing
    14. 8.14 EMIF Timings
      1. 8.14.1 Read Timing (Asynchronous RAM)
      2. 8.14.2 Write Timing (Asynchronous RAM)
    15. 8.15 ETM Timings
      1. 8.15.1 ETMTRACECLK Timing
      2. 8.15.2 ETMDATA Timing
    16. 8.16 RTP Timings
      1. 8.16.1 RTPCLK Timing
      2. 8.16.2 RTPDATA Timing
      3. 8.16.3 RTPENABLE Timing
    17. 8.17 DMM Timings
      1. 8.17.1 DMMCLK Timing
      2. 8.17.2 DMMDATA Timing
      3. 8.17.3 DMMENA Timing
    18. 8.18 MibADC
      1. 8.18.1 MibADC
      2. 8.18.2 MibADC Recommended Operating Conditions
      3. 8.18.3 Operating Characteristics Over Full Ranges Of Recommended Operating Conditions
      4. 8.18.4 MibADC Input Model
      5. 8.18.5 MibADC Timings
      6. 8.18.6 MibADC Nonlinearity Error
      7. 8.18.7 MibADC Total Error
  8. 9 Revision History
  9. 10Mechanical Packaging and Orderable Information
    1. 10.1 Thermal Data
      1. 10.1.1 PGE (S-PQFP-G144) plastic Quad Flat Pack
      2. 10.1.2 ZWT (S-PBGA-N337) Plastic ball grid array
    2. 10.2 Packaging Information

封装选项

请参考 PDF 数据表获取器件具体的封装图。

机械数据 (封装 | 引脚)
  • ZWT|337
  • PGE|144
散热焊盘机械数据 (封装 | 引脚)
订购信息

Memory Auto-Initialization

This device allows some of the on-chip memories to be initialized via the memory hardware initialization control registers in the System module. The purpose of having the hardware initialization is to program the memory arrays with error detection capability to a known state based on their error detection scheme (odd/even parity or ECC). The MINITGCR register enables the memory initialization sequence, and the MSINENA register selects the memories that are to be initialized. Please refer to the Architecture chapter of the Technical Reference Manual (TRM) for more information.

The mapping of the different memories to the specific bits in the MSINENA register is shown in the following table.

Table 2-7 Memory Initialization

Connecting Module Address Range RAM Select
Base Address Ending Address
RAM 0x08000000 0x0801FFFF 0
MIBSPIP5 RAM 0xFF0A0000 0xF0BFFFFF 12
MIBSPI3 RAM 0xFF0C0000 0xFF0DFFFF 11
MIBSPI1 RAM 0xFF0E0000 0xFF0FFFFF 7
DCAN3 RAM 0xFF1A0000 0xFF1BFFFF 10
DCAN2 RAM 0xFF1C0000 0xFF1DFFFF 6
DCAN1 RAM 0xFF1E0000 0xFF1FFFFF 5
FlexRay RAM RAM is not visible 9(1)
MIBADC2 RAM 0xFF3A0000 0xFF3BFFFF 14
MIBADC1 RAM 0xFF3E0000 0xFF3FFFFF 8
NHET RAM 0xFF460000 0xFF47FFFF 3
HET TU RAM 0xFF4E0000 0xFF4FFFFF 4
DMA RAM 0xFFF80000 0xFFF80FFF 1
VIM RAM 0xFFF82000 0xFFF82FFF 2
FlexRay TU RAM 0xFF500000 0xFF51FFFF 13
reserved only; the FlexRay RAM has its own Initialization mechanism.

The associated ECC RAM will get initialized as well, if the ECC functionality is enabled.

The associated Parity RAM will get initialized as well, if the Parity functionality is enabled.

NOTE

The user must initialize entire SRAM with ECC bits to avoid ECC errors due to Cortex R4 speculative fetches if SRAM ECC is enabled.