ZHCS894U April 2001 – July 2019
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
Table 3-1 provides a summary of each device’s features.
| FEATURE | TYPE(2) | F2810 | F2811 | F2812 | ||
|---|---|---|---|---|---|---|
| Instruction Cycle (at 150 MHz) | – | 6.67 ns | 6.67 ns | 6.67 ns | ||
| Single-Access RAM (SARAM) (16-bit word) | – | 18K | 18K | 18K | ||
| 3.3-V On-Chip Flash (16-bit word) | – | 64K | 128K | 128K | ||
| Code Security for On-Chip Flash/SARAM/OTP | – | Yes | Yes | Yes | ||
| Boot ROM | – | Yes | Yes | Yes | ||
| OTP ROM (1K x 16) | – | Yes | Yes | Yes | ||
| External Memory Interface | 0 | – | – | Yes | ||
| Event Managers A and B (EVA and EVB) | – | EVA, EVB | EVA, EVB | EVA, EVB | ||
| ● | General-Purpose (GP) Timers | – | 4 | 4 | 4 | |
| ● | Compare (CMP)/PWM | 0 | 16 | 16 | 16 | |
| ● | Capture (CAP)/QEP Channels | 0 | 6/2 | 6/2 | 6/2 | |
| Watchdog Timer | – | Yes | Yes | Yes | ||
| 12-Bit ADC | 0 | Yes | Yes | Yes | ||
| ● | Channels | 16 | 16 | 16 | ||
| 32-Bit CPU Timers | – | 3 | 3 | 3 | ||
| Serial Peripheral Interface (SPI) | 0 | Yes | Yes | Yes | ||
| Serial Communications Interfaces A and B (SCIA and SCIB) | 0 | SCIA, SCIB | SCIA, SCIB | SCIA, SCIB | ||
| Controller Area Network (CAN) | 0 | Yes | Yes | Yes | ||
| Multichannel Buffered Serial Port (McBSP) | 0 | Yes | Yes | Yes | ||
| Digital I/O Pins (Shared) | – | 56 | 56 | 56 | ||
| External Interrupts | – | 3 | 3 | 3 | ||
| Supply Voltage | – | 1.8-V Core (135 MHz), 1.9-V Core (150 MHz), 3.3-V I/O | ||||
| Packaging | 128-pin PBK | – | Yes | Yes | – | |
| 176-pin PGF | – | – | Yes | |||
| 179-ball GHH | – | – | Yes | |||
| 179-ball ZHH | – | – | Yes | |||
| Temperature Options | A: –40°C to 85°C | – | Yes | Yes | Yes | |
| S: –40°C to 125°C | – | Yes | Yes | Yes | ||
| Q: –40°C to 125°C
(AEC-Q100 Qualification) |
– | Yes | Yes | PGF only | ||