ZHCS894U April 2001 – July 2019 TMS320F2810 , TMS320F2811 , TMS320F2812
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
The F281x segregates peripherals into three sections. The mapping of peripherals is as follows:
| PF0: | XINTF: | External Interface Configuration Registers (F2812 only) |
| PIE: | PIE Interrupt Enable and Control Registers Plus PIE Vector Table | |
| Flash: | Flash Control, Programming, Erase, Verify Registers | |
| Timers: | CPU-Timers 0, 1, 2 Registers | |
| CSM: | Code Security Module KEY Registers | |
| PF1: | eCAN: | eCAN Mailbox and Control Registers |
| PF2: | SYS: | System Control Registers |
| GPIO: | GPIO Mux Configuration and Control Registers | |
| EV: | Event Manager (EVA/EVB) Control Registers | |
| McBSP: | McBSP Control and TX/RX Registers | |
| SCI: | Serial Communications Interface (SCI) Control and RX/TX Registers | |
| SPI: | Serial Peripheral Interface (SPI) Control and RX/TX Registers | |
| ADC: | 12-Bit ADC Registers |