ZHCS898O October 2003 – March 2019 TMS320F2801 , TMS320F28015 , TMS320F28016 , TMS320F2802 , TMS320F2806 , TMS320F2808 , TMS320F2809
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| Supply voltage | VDDIO, VDD3VFL with respect to VSS | –0.3 | 4.6 | V |
| VDDA2, VDDAIO with respect to VSSA | –0.3 | 4.6 | ||
| VDD with respect to VSS | –0.3 | 2.5 | ||
| VDD1A18, VDD2A18 with respect to VSSA | –0.3 | 2.5 | ||
| VSSA2, VSSAIO, VSS1AGND, VSS2AGND with respect to VSS | –0.3 | 0.3 | ||
| Input voltage | VIN | –0.3 | 4.6 | V |
| Output voltage | VO | –0.3 | 4.6 | V |
| Input clamp current | IIK (VIN < 0 or VIN > VDDIO)(3) | –20 | 20 | mA |
| Output clamp current | IOK (VO < 0 or VO > VDDIO) | –20 | 20 | mA |
| Operating ambient temperature, TA | A version (GGM, ZGM, PZ)(4) | –40 | 85 | °C |
| S version (GGM, ZGM, PZ)(4) | –40 | 125 | ||
| Q version (PZ)(4) | –40 | 125 | ||
| Junction temperature | TJ(4) | –40 | 150 | °C |
| Storage temperature | Tstg(4) | –65 | 150 | °C |