ZHCSAH6F November 2012 – September 2021 TMS320F28050 , TMS320F28051 , TMS320F28052 , TMS320F28052F , TMS320F28052M , TMS320F28053 , TMS320F28054 , TMS320F28054F , TMS320F28054M , TMS320F28055
PRODUCTION DATA
| MODE | TEST CONDITIONS | VREG ENABLED | VREG DISABLED | ||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|
| IDDIO(1) | IDDA(2) | IDD | IDDIO(1) | IDDA(2) | |||||||
| TYP(3) | MAX | TYP(3) | MAX | TYP(3) | MAX | TYP(3) | MAX | TYP(3) | MAX | ||
| Operational (flash) | The following peripheral clocks are enabled:
All I/O pins are left unconnected.(4)(6) Code is running out of flash with 2 wait-states. XCLKOUT is turned off. | 95 mA(7) | 132 mA | 40 mA | 60 mA | 85 mA(7) | 110 mA | 14 mA | 25 mA | 40 mA | 60 mA |
| IDLE | Flash is powered down. XCLKOUT is turned off. All peripheral clocks are turned off. | 14 mA | 27 mA | 15 μA | 25 μA | 14 mA | 27 mA | 120 μA | 450 μA | 15 μA | 25 μA |
| STANDBY | Flash is powered down. Peripheral clocks are off. | 9 mA | 15 mA | 15 μA | 25 μA | 9 mA | 15 mA | 120 μA | 450 μA | 15 μA | 25 μA |
| HALT | Flash is powered down. Peripheral clocks are off. Input clock is disabled.(5) | 300 μA | 15 μA | 25 μA | 50 μA | 24 μA | 15 μA | 25 μA | |||
The peripheral-I/O multiplexing implemented in the device prevents simultaneous use of all available peripherals because more than one peripheral function may share an I/O pin. It is, however, possible to turn on the clocks to all the peripherals at the same time, although such a configuration is not useful. If the clocks to all the peripherals are turned on at the same time, the current drawn by the device will be more than the numbers specified in the current consumption tables.