ZHCSAH6F November 2012 – September 2021 TMS320F28050 , TMS320F28051 , TMS320F28052 , TMS320F28052F , TMS320F28052M , TMS320F28053 , TMS320F28054 , TMS320F28054F , TMS320F28054M , TMS320F28055
PRODUCTION DATA
The SCI port operation is configured and controlled by the registers listed in Table 8-39, Table 8-40, and Table 8-41.
NAME(1) | ADDRESS | SIZE (×16) | EALLOW PROTECTED | DESCRIPTION |
---|---|---|---|---|
SCICCRA | 0x7050 | 1 | No | SCI-A Communications Control register |
SCICTL1A | 0x7051 | 1 | No | SCI-A Control Register 1 |
SCIHBAUDA | 0x7052 | 1 | No | SCI-A Baud register, high bits |
SCILBAUDA | 0x7053 | 1 | No | SCI-A Baud register, low bits |
SCICTL2A | 0x7054 | 1 | No | SCI-A Control Register 2 |
SCIRXSTA | 0x7055 | 1 | No | SCI-A Receive Status register |
SCIRXEMUA | 0x7056 | 1 | No | SCI-A Receive Emulation Data Buffer register |
SCIRXBUFA | 0x7057 | 1 | No | SCI-A Receive Data Buffer register |
SCITXBUFA | 0x7059 | 1 | No | SCI-A Transmit Data Buffer register |
SCIFFTXA(2) | 0x705A | 1 | No | SCI-A FIFO Transmit register |
SCIFFRXA(2) | 0x705B | 1 | No | SCI-A FIFO Receive register |
SCIFFCTA(2) | 0x705C | 1 | No | SCI-A FIFO Control register |
SCIPRIA | 0x705F | 1 | No | SCI-A Priority Control register |
NAME(1) | ADDRESS | SIZE (×16) | EALLOW PROTECTED | DESCRIPTION |
---|---|---|---|---|
SCICCRB | 0x7750 | 1 | No | SCI-B Communications Control register |
SCICTL1B | 0x7751 | 1 | No | SCI-B Control Register 1 |
SCIHBAUDB | 0x7752 | 1 | No | SCI-B Baud register, high bits |
SCILBAUDB | 0x7753 | 1 | No | SCI-B Baud register, low bits |
SCICTL2B | 0x7754 | 1 | No | SCI-B Control Register 2 |
SCIRXSTB | 0x7755 | 1 | No | SCI-B Receive Status register |
SCIRXEMUB | 0x7756 | 1 | No | SCI-B Receive Emulation Data Buffer register |
SCIRXBUFB | 0x7757 | 1 | No | SCI-B Receive Data Buffer register |
SCITXBUFB | 0x7759 | 1 | No | SCI-B Transmit Data Buffer register |
SCIFFTXB(2) | 0x775A | 1 | No | SCI-B FIFO Transmit register |
SCIFFRXB(2) | 0x775B | 1 | No | SCI-B FIFO Receive register |
SCIFFCTB(2) | 0x775C | 1 | No | SCI-B FIFO Control register |
SCIPRIB | 0x775F | 1 | No | SCI-B Priority Control register |
NAME(1) | ADDRESS | SIZE (×16) | EALLOW PROTECTED | DESCRIPTION |
---|---|---|---|---|
SCICCRC | 0x7770 | 1 | No | SCI-C Communications Control register |
SCICTL1C | 0x7771 | 1 | No | SCI-C Control Register 1 |
SCIHBAUDC | 0x7772 | 1 | No | SCI-C Baud register, high bits |
SCILBAUDC | 0x7773 | 1 | No | SCI-C Baud register, low bits |
SCICTL2C | 0x7774 | 1 | No | SCI-C Control Register 2 |
SCIRXSTC | 0x7775 | 1 | No | SCI-C Receive Status register |
SCIRXEMUC | 0x7776 | 1 | No | SCI-C Receive Emulation Data Buffer register |
SCIRXBUFC | 0x7777 | 1 | No | SCI-C Receive Data Buffer register |
SCITXBUFC | 0x7779 | 1 | No | SCI-C Transmit Data Buffer register |
SCIFFTXC(2) | 0x777A | 1 | No | SCI-C FIFO Transmit register |
SCIFFRXC(2) | 0x777B | 1 | No | SCI-C FIFO Receive register |
SCIFFCTC(2) | 0x777C | 1 | No | SCI-C FIFO Control register |
SCIPRIC | 0x777F | 1 | No | SCI-C Priority Control register |