ZHCSAH6F November 2012 – September 2021 TMS320F28050 , TMS320F28051 , TMS320F28052 , TMS320F28052F , TMS320F28052M , TMS320F28053 , TMS320F28054 , TMS320F28054F , TMS320F28054M , TMS320F28055
PRODUCTION DATA
The 2805x devices incorporate a method to reduce the device current consumption. Because each peripheral unit has an individual clock-enable bit, significant reduction in current consumption can be achieved by turning off the clock to any peripheral module that is not used in a given application. Furthermore, any one of the three low-power modes could be taken advantage of to reduce the current consumption even further. Table 7-1 indicates the typical reduction in current consumption achieved by turning off the clocks.
| PERIPHERAL MODULE(1)(2) |
IDD CURRENT REDUCTION (mA) |
|---|---|
| ADC | 2(3) |
| I2C | 3 |
| ePWM | 2 |
| eCAP | 2 |
| eQEP | 2 |
| SCI | 2 |
| SPI | 2 |
| COMP/DAC | 1 |
| PGA | 2 |
| CPU-TIMER | 1 |
| Internal zero-pin oscillator | 0.5 |
| CAN | 2.5 |
| CLA | 20 |
IDDIO current consumption is reduced by 15 mA (typical) when XCLKOUT is turned off.
The baseline IDD current (current when the core is executing a dummy loop with no peripherals enabled) is 40 mA, typical. To arrive at the IDD current for a given application, the current-drawn by the peripherals (enabled by that application) must be added to the baseline IDD current.
Following are other methods to reduce power consumption further: