Table 3-23 Multimedia Card/Secure Digital (MMC/SD) Terminal Functions
| SIGNAL |
|
TYPE(1)
|
PULL(2)
|
POWER
GROUP(3)
|
DESCRIPTION |
| NAME |
NO. |
| MMCSD0
|
| MMCSD0_CLK / PRU1_R30[31] /GP4[7] |
E9 |
O |
CP[18] |
B |
MMCSD0 Clock |
| EMA_A[22] / MMCSD0_CMD / PRU1_R30[30] / GP4[6] |
A10 |
I/O |
CP[18] |
B |
MMCSD0 Command |
| EMA_A[14] / MMCSD0_DAT[7] / PRU1_R30[22] / GP5[14] / PRU1_R31[22] |
A12 |
I/O |
CP[19] |
B |
MMC/SD0 data |
| EMA_A[15] / MMCSD0_DAT[6] / PRU1_R30[23] / GP5[15] / PRU1_R31[23] |
C11 |
I/O |
CP[19] |
B |
| EMA_A[16] / MMCSD0_DAT[5] / PRU1_R30[24] / GP4[0] |
E12 |
I/O |
CP[18] |
B |
| EMA_A[17] / MMCSD0_DAT[4] / PRU1_R30[25] / GP4[1] |
B11 |
I/O |
CP[18] |
B |
| EMA_A[18] / MMCSD0_DAT[3] / PRU1_R30[26] / GP4[2] |
E11 |
I/O |
CP[18] |
B |
| EMA_A[19] / MMCSD0_DAT[2] / PRU1_R30[27] / GP4[3] |
C10 |
I/O |
CP[18] |
B |
| EMA_A[20] / MMCSD0_DAT[1] / PRU1_R30[28] / GP4[4] |
A11 |
I/O |
CP[18] |
B |
| EMA_A[21] / MMCSD0_DAT[0] / PRU1_R30[29] / GP4[5] |
B10 |
I/O |
CP[18] |
B |
| MMCSD1
|
| PRU0_R30[24] / MMCSD1_CLK / UPP_CHB_START / GP8[14] / PRU1_R31[26]/ |
G2 |
O |
CP[30] |
C |
MMCSD1 Clock |
| PRU0_R30[23] / MMCSD1_CMD / UPP_CHB_ENABLE / GP8[13] / PRU1_R31[25] |
J4 |
I/O |
CP[30] |
C |
MMCSD1 Command |
| MMCSD1_DAT[7] / PRU1_R30[7] / GP8[11] |
F1 |
I/O |
CP[31] |
C |
MMC/SD1 data |
| MMCSD1_DAT[6] / PRU1_R30[6] / GP8[10] / PRU1_R31[7] |
F2 |
I/O |
CP[31] |
C |
| MMCSD1_DAT[5] / PRU1_R30[5] / GP8[9] / PRU1_R31[6] |
H4 |
I/O |
CP[31] |
C |
| MMCSD1_DAT[4] / PRU1_R30[4] / GP8[8] / PRU1_R31[5] |
G4 |
I/O |
CP[31] |
C |
| VP_CLKIN2 / MMCSD1_DAT[3] / PRU1_R30[3] / GP6[4] / PRU1_R31[4] |
H3 |
I/O |
CP[30] |
C |
| VP_CLKOUT2 / MMCSD1_DAT[2] / PRU1_R30[2] / GP6[3] / PRU1_R31[3] |
K3 |
I/O |
CP[30] |
C |
| VP_CLKIN3 / MMCSD1_DAT[1]/ PRU1_R30[1] / GP6[2] / PRU1_R31[2] |
J3 |
I/O |
CP[30] |
C |
| PRU0_R30[25] / MMCSD1_DAT[0] / UPP_CHB_CLOCK / GP8[15]/ PRU1_R31[27] |
G1 |
I/O |
CP[30] |
C |
(1) I = Input, O = Output, I/O = Bidirectional, Z = High impedance, PWR = Supply voltage, GND = Ground, A = Analog signal.
Note: The pin type shown refers to the input, output or high-impedance state of the pin function when configured as the signal name highlighted in bold. All multiplexed signals may enter a high-impedance state when the configured function is input-only or the configured function supports high-Z operation. All GPIO signals can be used as input or output. For multiplexed pins where functions have different types (ie., input versus output), the table reflects the pin function direction for that particular peripheral.
(2) IPD = Internal Pulldown resistor; IPU = Internal Pullup resistor; CP[
n] = configurable pull-up/pull-down (where
n is the pin group) using the PUPDENA and PUPDSEL registers in the System Module. The pull-up and pull-down control of these pins is not active until the device is out of reset. During reset, all of the pins associated with these registers are pulled down. If the application requires a pull-up, an external pull-up can be used. For more detailed information on pullup/pulldown resistors and situations where external pullup/pulldown resistors are required, see the
Device Configuration section. For electrical specifications on pullup and internal pulldown circuits, see the
Device Operating Conditions section.
(3) This signal is part of a dual-voltage IO group (A, B or C). These groups can be operated at 3.3V or 1.8V nominal. The three groups can be operated at independent voltages but all pins withina group will operate at the same voltage. Group A operates at the voltage of power supply DVDD3318_A. Group B operates at the voltage of power supply DVDD3318_B. Group C operates at the voltage of power supply DVDD3318_C.