ZHCSB68A June 2013 – December 2014 TMP451
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
Power supply | V+ | –0.3 | 3.6 | V |
Input voltage | THERM, ALERT/THERM2, SDA and SCL only | –0.3 | 3.6 | V |
D+ only | –0.3 | (V+) + 0.3 | V | |
D– only | –0.3 | 0.3 | V | |
Input current | 10 | mA | ||
Operating temperature | –55 | 127 | °C | |
Junction temperature (TJmax) | 150 | °C | ||
Tstg | Storage temperature | –60 | 150 | °C |
VALUE | UNIT | ||||
---|---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001, all pins(1) | ±2000 | V | |
Charged device model (CDM), per JEDEC specification JESD22-C101, all pins(2) | ±750 |
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
Supply voltage | 1.7 | 3.3 | 3.6 | V | |
TA | Operating free-air temperature | –40 | 125 | °C |
THERMAL METRIC(1) | TMP451 | UNIT | |
---|---|---|---|
DQF | |||
8 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 171.3 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 81.4 | |
RθJB | Junction-to-board thermal resistance | 137.9 | |
ψJT | Junction-to-top characterization parameter | 3.9 | |
ψJB | Junction-to-board characterization parameter | 140 |
PARAMETER | CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
TEMPERATURE ERROR | |||||||
TELOCAL | Local temperature sensor | TA = 0°C to 70°C | ±0.25 | ±1 | °C | ||
TA = –40°C to 125°C | ±1 | ±2 | °C | ||||
TEREMOTE | Remote temperature sensor(1) | TA = 0°C to 70°C, TD = –55°C to 150°C | ±0.25 | ±1 | °C | ||
TA = –40°C to 100°C, TD = –55°C to 150°C | ±1 | ±2 | °C | ||||
TA = –40°C to 125°C, TD = –55°C to 150°C | ±2 | ±4 | °C | ||||
Remote temperature sensor versus supply (local or remote) | V+ = 1.7 V to 3.6 V | ±0.1 | ±0.25 | °C/V | |||
TEMPERATURE MEASUREMENT | |||||||
Conversion time | One-Shot mode, local and remote total | 31 | 34 | ms | |||
Local temperature sensor resolution | 12 | Bits | |||||
Remote temperature sensor resolution | 12 | Bits | |||||
Remote sensor source current, high | Series resistance 1 kΩ max | 120 | μA | ||||
Remote sensor source current, medium | 45 | μA | |||||
Remote sensor source current, low | 7.5 | μA | |||||
η | Remote transistor ideality factor | TMP451 optimized ideality factor | 1.008 | ||||
SMBus INTERFACE | |||||||
VIH | High-level input voltage | 1.4 | V | ||||
VIL | Low-level input voltage | 0.45 | V | ||||
Hysteresis | 200 | mV | |||||
SMBus output low sink current | 6 | mA | |||||
VOL | Low-level output voltage | IO = 6 mA | 0.15 | 0.4 | V | ||
Logic input current | 0 V ≤ VI ≤ 3.6 V | –1 | 1 | μA | |||
SMBus input capacitance | 3 | pF | |||||
SMBus clock frequency | 0.01 | 2.5 | MHz | ||||
SMBus time-out | 20 | 25 | 30 | ms | |||
SCL falling edge to SDA valid time | 1 | μs | |||||
DIGITAL OUTPUTS (THERM, ALERT/THERM2) | |||||||
VOL | Low-level output voltage | IO = 6 mA | 0.15 | 0.4 | V | ||
IOH | High-level output leakage current | VO = V+ | 1 | μA | |||
POWER SUPPLY | |||||||
V(V+) | Specified voltage range | 1.7 | 3.6 | V | |||
IQ | Quiescent current | 0.0625 conversions per second | 27 | 40 | μA | ||
16 conversions per second | 165 | 250 | μA | ||||
32 conversions per second | 300 | 450 | μA | ||||
Serial bus inactive, shutdown mode | 3 | 8 | μA | ||||
Serial bus active, ƒS = 400 kHz, shutdown mode | 90 | μA | |||||
Serial bus active, ƒS = 2.5 MHz, shutdown mode | 350 | μA | |||||
POR | Power-on reset threshold | 1.2 | 1.55 | V |
PARAMETER | FAST MODE | HIGH-SPEED MODE | UNIT | ||||||
---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | TYP | MAX | ||||
ƒ(SCL) | SCL operating frequency | 0.001 | 0.4 | 0.001 | 2.5 | MHz | |||
t(BUF) | Bus free time between STOP and START Condition | 1300 | 260 | ns | |||||
t(HDSTA) | Hold time after repeated START condition. After this period, the first clock is generated. | 600 | 160 | ns | |||||
t(SUSTA) | Repeated START condition setup time | 600 | 160 | ns | |||||
t(SUSTO) | STOP condition setup time | 600 | 160 | ns | |||||
t(HDDAT) | Data hold time | 0 | 900 | 0 | 150 | ns | |||
t(SUDAT) | Data setup time | 100 | 30 | ns | |||||
t(LOW) | SCL clock LOW period | 1300 | 260 | ns | |||||
t(HIGH) | SCL clock HIGH period | 600 | 60 | ns | |||||
tF, tR – SDA | Data fall and rise time | 300 | 80 | ns | |||||
tF, tR – SCL | Clock fall and rise time | 300 | 40 | ns | |||||
tR | Rise time for SCL ≤ 100 kHz | 1000 | ns |