ZHCSG96A May 2017 – May 2019 TMP116
PRODUCTION DATA.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
EUN | EEPROM_Busy | — | — | — | — | — | — |
R/W-0 | R-0 | R-0 | R-0 | R-0 | R-0 | R-0 | R-0 |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
— | — | — | — | — | — | — | — |
R-0 | R-0 | R-0 | R-0 | R-0 | R-0 | R-0 | R-0 |
BIT | FIELD | TYPE | RESET | DESCRIPTION |
---|---|---|---|---|
15 | EUN | R/W | 0 | EEPROM unlock.
0: EEPROM is locked for programming: writes to all EEPROM addresses (such as configuration, limits, and EEPROM locations 1-4) are written to registers in digital logic and are not programmed in the EEPROM 1: EEPROM unlocked for programming: any writes to writable registers program the respective location in the EEPROM |
14 | EEPROM_Busy | R | 0 | EEPROM busy. This flag is the mirror of the EEPROM busy flag (bit 12) in the configuration register.
0: Indicates that the EEPROM is ready, which means that the EEPROM has finished the last transaction and is ready to accept new commands 1: Indicates that the EEPROM is busy, which means that the EEPROM is currently completing a programming operation or performing power-up on reset load |
13:0 | — | R | 0 | Not used |