ZHCSEG5E October   2015  – September 2017 TMDS171
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
    6. 6.6 Switching Characteristics
    7. 6.7 Typical Characteristics
  7. 7 Parameter Measurement Information
  8. 8 Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1  Reset Implementation
      2. 8.3.2  Operation Timing
      3. 8.3.3  Swap and Polarity Working (Retimer Mode Only)
      4. 8.3.4  TMDS Inputs
      5. 8.3.5  TMDS Inputs Debug Tools
      6. 8.3.6  Receiver Equalizer
      7. 8.3.7  Input Signal Detect Block
      8. 8.3.8  Audio Return Channel
      9. 8.3.9  Transmitter Impedance Control
      10. 8.3.10 TMDS Outputs
      11. 8.3.11 Pre-Emphasis/De-Emphasis
    4. 8.4 Device Functional Modes
      1. 8.4.1 Retimer Mode
      2. 8.4.2 Redriver Mode
      3. 8.4.3 DDC Functional Description
      4. 8.4.4 Mode Selection Functional Description
    5. 8.5 Register Maps
      1. 8.5.1  Local I2C Overview
        1. 8.5.1.1 BIT Access Tag Conventions
      2. 8.5.2  CSR Bit Field Definitions, DEVICE_ID (offset: 00000000 ≈ 00000111) (reset:00h ≈ 07h)
      3. 8.5.3  CSR Bit Field Definitions, REV _ID (offset: 00001000) (reset: 01h)
      4. 8.5.4  CSR BIT Field Definitions - Misc Control (offset: 00001001) (reset: 02h)
      5. 8.5.5  CSR BIT Field Definitions - Misc Control (offset: 00001010) (reset: B1h)
      6. 8.5.6  CSR BIT Field Definitions - Misc Control (offset: 00001011) (reset: 00h)
      7. 8.5.7  CSR BIT Field Definitions - Misc Control (offset: 00001100) (reset: 00h)
      8. 8.5.8  CSR BIT Field Definitions - Equalization Control Register (offset: 00001101) (reset: 01h)
      9. 8.5.9  CSR BIT Field Definitions - RX Pattern Verifier Control/Status (offset: 00001110) (reset: 00h)
      10. 8.5.10 CSR BIT Field Definitions - RX Pattern Verifier Control/Status (offset: 00001111) (reset: 00h)
      11. 8.5.11 CSR BIT Field Definitions - RX Pattern Verifier Control/Status (offset: 00010000) (reset: 00h)
      12. 8.5.12 CSR BIT Field Definitions - RX Pattern Verifier Control/Status (offset: 00010001) (reset: 00h)
      13. 8.5.13 CSR BIT Field Definitions - RX Pattern Verifier Control/Status (offset: 00010010) (reset: 00h)
      14. 8.5.14 CSR BIT Field Definitions - RX Pattern Verifier Control/Status (offset: 00010011) (reset: 00h)
      15. 8.5.15 CSR BIT Field Definitions - RX Pattern Verifier Control/Status (offset: 00010100) (reset: 00h)
      16. 8.5.16 CSR BIT Field Definitions - RX Pattern Verifier Control/Status (offset: 00010101) (reset: 00h)
      17. 8.5.17 CSR BIT Field Definitions - RX Pattern Verifier Control/Status (offset: 00010110) (reset: 00h)
      18. 8.5.18 CSR BIT Field Definitions - RX Pattern Verifier Control/Status (offset: 00010111) (reset: 00h)
      19. 8.5.19 CSR BIT Field Definitions - RX Pattern Verifier Control/Status (offset: 00011000) (reset: 00h)
      20. 8.5.20 CSR BIT Field Definitions - RX Pattern Verifier Control/Status (offset: 00011001) (reset: 00h)
      21. 8.5.21 CSR BIT Field Definitions - RX Pattern Verifier Control/Status (offset: 00011010) (reset: 00h)
      22. 8.5.22 CSR BIT Field Definitions - RX Pattern Verifier Control/Status (offset: 00011011) (reset: 00h)
      23. 8.5.23 CSR BIT Field Definitions - RX Pattern Verifier Control/Status (offset: 00011100) (reset: 00h)
      24. 8.5.24 CSR BIT Field Definitions - RX Pattern Verifier Control/Status (offset: 00011101) (reset: 00h)
      25. 8.5.25 CSR BIT Field Definitions - RX Pattern Verifier Control/Status (offset: 00011110) (reset: 00h)
      26. 8.5.26 CSR BIT Field Definitions - RX Pattern Verifier Control/Status (offset: 00011111) (reset: 00h)
      27. 8.5.27 CSR BIT Field Definitions - RX Pattern Verifier Control/Status (offset: 00100000) (reset: 00h)
  9. 9 Application and Implementation
    1. 9.1 Application Information
      1. 9.1.1 Application Chain Showing DDC Connections
      2. 9.1.2 DDC Pull Up Resistors
    2. 9.2 Source Side Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
      3. 9.2.3 Application Curves
      4. 9.2.4 Sink Side Application
        1. 9.2.4.1 Design Requirements
        2. 9.2.4.2 Detailed Design Procedure
    3. 9.3 System Examples
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12器件和文档支持
    1. 12.1 相关文档 
    2. 12.2 接收文档更新通知
    3. 12.3 社区资源
    4. 12.4 商标
    5. 12.5 静电放电警告
    6. 12.6 Glossary
  13. 13机械、封装和可订购信息

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

Layout

Layout Guidelines

On a high-K board – It is always recommended to solder the PowerPAD™ onto the thermal land. A thermal land is the area of solder-tinned-copper underneath the PowerPAD™ package. On a high-K board the TMDS171 can operate over the full temperature range by soldering the PowerPAD onto the thermal land without vias.

On a low-K board – In order for the device to operate across the temperature range on a low-K board, a 1-oz Cu trace connecting the GND pins to the thermal land must be used. A simulation shows RθJA = 100.84°C/W allowing 545 mW power dissipation at 70°C ambient temperature.

A general PCB design guide for PowerPAD packages is provided in the document SLMA002 - PowerPAD Thermally Enhanced Package.

TI recommends six layers as the TMDS171 is a two voltage rail device.

  • Routing the high-speed TMDS traces on the top layer avoids the use of vias. (and the introduction of their inductances) and allows for clean interconnects from the HDMI connectors to the retimer inputs and outputs. It is important to match the electrical length of these high speed traces to minimize both inter-pair and intra-pair skew.
  • Placing a solid ground plane next to the high-speed signal layer establishes controlled impedance for transmission link interconnects and provides an excellent low –inductance path for the return current flow.
  • Placing a power plane next to the ground plane creates an additional high-frequency bypass capacitance.
  • Routing slower seed control signals on the bottom layer allows for greater flexibility as these signal links usually have margin to tolerate discontinuities such as vias.
  • If an additional supply voltage plane or signal layer is needed, add a second power/ground plane system to the stack to keep symmetry. This makes the stack mechanically stable and prevents it from warping. Also the power and ground plane of each power system can be place closer together, thus increasing the high frequency bypass capacitance significantly.

TMDS171 TMDS171I layer_pcb_stack_sllsen7.gif Figure 62. Recommended 4 or 6 Layer PCB Stack

Layout Example

TMDS171 TMDS171I layout_sllsen7.gif
If ARC is not used a 500KΩ resistor should be tied to GND at the SPDIF_IN pin
The 55-Ω resistor to GND on the ARC_OUT pin is implementation specific and my not be needed if it is already implemented elsewhere.
Figure 63. Layout