ZHCSQY7 september 2022 TMAG5173-Q1
ADVANCE INFORMATION
MIN | MAX | UNIT | ||
---|---|---|---|---|
VCC | Main supply voltage | –0.3 | 4 | V |
IOUT | Output current, SDA, INT | 0 | 10 | mA |
VOUT | Output voltage, SDA, INT | –0.3 | 7 | V |
VIN | Input voltage, SCL, SDA, , INT | –0.3 | 7 | V |
BMAX | Magnetic flux density | Unlimited | T | |
TJ | Junction temperature | –40 | 150 | °C |
Tstg | Storage temperature | –65 | 170 | °C |