ZHCSL40M November   2004  – January 2023 TLVH431 , TLVH431A , TLVH431B , TLVH432 , TLVH432A , TLVH432B
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
    5. 6.5 TLVH43x Electrical Characteristics
    6. 6.6 TLVH43xA Electrical Characteristics
    7. 6.7 TLVH43xB Electrical Characteristics
    8. 6.8 Typical Characteristics
  7. Parameter Measurement Information
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
    4. 8.4 Device Functional Modes
      1. 8.4.1 Open Loop (Comparator)
      2. 8.4.2 Closed Loop
  9. Applications and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Applications
      1. 9.2.1 Comparator With Integrated Reference (Open Loop)
        1. 9.2.1.1 Design Requirements
        2. 9.2.1.2 Detailed Design Procedure
          1. 9.2.1.2.1 Basic Operation
          2. 9.2.1.2.2 Overdrive
          3. 9.2.1.2.3 Output Voltage and Logic Input Level
            1. 9.2.1.2.3.1 Input Resistance
        3. 9.2.1.3 Application Curves
      2. 9.2.2 Shunt Regulator/Reference
        1. 9.2.2.1 Design Requirements
        2. 9.2.2.2 Detailed Design Procedure
          1. 9.2.2.2.1 Programming Output/Cathode Voltage
          2. 9.2.2.2.2 Total Accuracy
          3. 9.2.2.2.3 Stability
        3. 9.2.2.3 Application Curve
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12Device and Documentation Support
    1. 12.1 Documentation Support
      1. 12.1.1 Related Documentation
    2. 12.2 接收文档更新通知
    3. 12.3 支持资源
    4. 12.4 Related Links
    5. 12.5 Trademarks
    6. 12.6 静电放电警告
    7. 12.7 术语表
  13. 13Mechanical, Packaging, and Orderable Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

TLVH43xA Electrical Characteristics

at 25°C free-air temperature (unless otherwise noted)
PARAMETERTEST CONDITIONSTLVH431A
TLVH432A
UNIT
MINTYPMAX
VREFReference voltageVKA = VREF,
IK = 10 mA
TA = 25°C1.2281.241.252V
TA = full range,
See GUID-6D6DEEB7-088A-4C70-B79F-837EC8E2C832.html#SLVS555372#SLVS5559675
TLVH431AC1.2211.259
TLVH431AI1.2151.265
TLVH431AQ1.2091.271
VREF(dev)VREF deviation over full temperature range#SLVS5558055VKA = VREF, IK = 10 mA, See GUID-6D6DEEB7-088A-4C70-B79F-837EC8E2C832.html#SLVS555372#SLVS5559675TLVH431AC412mV
TLVH431AI620
TLVH431AQ1131
GUID-9D73182A-E67B-4AB0-BEF4-CBA1788F346B-low.gifRatio of VREF change to
cathode voltage change
VK = VREF to 18 V, IK = 10 mA, See GUID-6D6DEEB7-088A-4C70-B79F-837EC8E2C832.html#SLVS5556951–1.5–2.7mV/V
IrefReference terminal currentIK = 10 mA, R1 = 10 kΩ, R2 = open, See GUID-6D6DEEB7-088A-4C70-B79F-837EC8E2C832.html#SLVS55569510.10.5μA
Iref(dev)Iref deviation over full
temperature range#SLVS5558055
IK = 10 mA, R1 = 10 kΩ, R2 = open,
See GUID-6D6DEEB7-088A-4C70-B79F-837EC8E2C832.html#SLVS5556951#SLVS5559675
TLVH431AC0.050.3μA
TLVH431AI0.10.4
TLVH431AQ0.150.5
IK(min)Minimum cathode current for regulationVKA = VREF, See GUID-6D6DEEB7-088A-4C70-B79F-837EC8E2C832.html#SLVS55537260100μA
IK(off)Off-state cathode currentVREF = 0, VKA = 18 V, See GUID-6D6DEEB7-088A-4C70-B79F-837EC8E2C832.html#SLVS5552270.020.1μA
|zKA|Dynamic impedance#SLVS5559056VKA = VREF, f ≤ 1 kHz, IK = 0.1 mA to 70 mA,
See GUID-6D6DEEB7-088A-4C70-B79F-837EC8E2C832.html#SLVS555372
0.250.4
Full temperature ranges are –40°C to +125°C for TLVH431Q, –40°C to +85°C for TLVH431I, and 0°C to 70°C for TLVH431C.
The deviation parameters VREF(dev) and Iref(dev) are defined as the differences between the maximum and minimum values obtained over the rated temperature range. The average full-range temperature coefficient of the reference input voltage, αVREF, is defined as:
GUID-4FA54E2A-E9B0-4286-BA9E-A83CE3C19E79-low.gif
where ΔTA is the rated operating free-air temperature range of the device.
αVREF can be positive or negative, depending on whether minimum VREF or maximum VREF, respectively, occurs at the lower temperature.
The dynamic impedance is defined as:
GUID-7B57BF07-B6F9-418B-B9B8-8DB605835CB6-low.gif
When the device is operating with two external resistors (see GUID-6D6DEEB7-088A-4C70-B79F-837EC8E2C832.html#SLVS5556951), the total dynamic impedance of the circuit is defined as:
GUID-D9F58C09-AEC7-49A1-9974-B1F00B8C42DA-low.gif